Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Hospital-Grade Power Cord, NEMA 5-20P to C19 - Heavy-Duty, Green Dot, 20A, 125V, 12 AWG, 6 ft. (1.83 m), Gray


Connects a server, transformer, or other high-current medical device with a C20 power inlet to a grounded 5-20R hospital-grade outlet.
  • Recommended for connecting devices to power outlets outside patient-care vicinities
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Hospital-grade power cord replaces or upgrades power cord provided by manufacturer
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment
  • Color-coded gray for fast, easy identification in a crowded PDU, UPS or surge protector

View Full Product Details

Tripp Lite Part Number

P049-006-GY-HG

$41.66 Avg. Price
Have a Question?
Contact Us

Features

Hospital-Grade Power Cord is a Safe Solution for Medical Facilities
This hospital-grade cord features 12 AWG wire suitable for high power connections, making it a reliable solution for devices that require a higher-rated, heavier-gauge cable. The C19 end connects to a server, isolation transformer, power strip or other compatible hospital component. The NEMA 5-20P-HG green-dot plug connects to a hospital-grade AC power source located outside patient-care vicinities. The 6-ft. (1.83 m) length allows you flexibility in placing equipment with respect to the power outlet.
Designed and Tested to Strict Hospital-Grade Standards
This hospital power cord is tested to ANSI/UL 62 and 817 standards, as well as CAN/CSA C22.2 no. 21 and 49 standards, ensuring it's a dependable power solution for hospital environments.
Color-Coded to Avoid Misidentification That Can Cause Costly Downtime
This hospital-grade power cord features a gray SJT jacket and fully molded gray ends. The color-coding allows easy, fast identification in a crowded surge protector and helps prevent the cable from becoming inadvertently disconnected.

Package Includes

  • P049-006-GY-HG Hospital-Grade Power Cord, NEMA 5-20P to C19, 6-ft. (1.83 m), Gray
RoHS compliant

Specifications

OVERVIEW
UPC Code037332224910
Device CompatibilityMobile Cart; Computer; Printer; Monitor/HDTV; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps20
Voltage Compatibility (VAC)125
PHYSICAL
Plug ColorGray
Cable Jacket ColorGray
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)1mm
Number of Conductors3
Wire Gauge (AWG)12
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)1.00 x 9.00 x 13.00
Shipping Weight (lbs.)1.10
ENVIRONMENTAL
Operating Temperature Range-4 to 221 F (-20 to 105 C)
Storage Temperature Range-4 to 221 F (-20 to 105 C)
Operating Humidity Range0-65% RH
Storage Humidity Range0-65% RH
CONNECTIONS
Side A - Connector 1NEMA 5-20P-HG
Side B - Connector 1IEC-320-C19
FEATURES & SPECIFICATIONS
High VoltageYes
Locking PlugNo
Angled PlugNo
STANDARDS & COMPLIANCE
Certification & ComplianceRoHS; REACH; UL Listed; cUL Listed; CSA (Canada)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P049006GYHG model support page.

Documents & Downloads

support icon

Do you own a
P049-006-GY-HG

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.