Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$43.06 Avg. Price
Connects a server, transformer, or other high-current medical device with a C20 power inlet to a grounded 6-15R hospital-grade outlet.
  • Recommended for connecting devices to power outlets outside patient-care vicinities
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Hospital-grade power cord replaces or upgrades power cord provided by manufacturer
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment
  • Color-coded gray for fast, easy identification in a crowded PDU, UPS or surge protector

Features

Hospital-Grade Power Cord is a Safe Solution for Medical Facilities
This hospital-grade cord features 14 AWG wire suitable for high power connections, making it a reliable solution for devices that require a higher-rated, heavier-gauge cable. The C19 end connects to a server, isolation transformer, power strip or other compatible hospital component. The NEMA 6-15P-HG green-dot plug connects to a hospital-grade AC power source located outside patient-care vicinities. The 6-ft. (1.83 m) length allows you flexibility in placing equipment with respect to the power outlet.
Designed and Tested to Strict Hospital-Grade Standards
This hospital power cord is tested to ANSI/UL 62 and 817 standards, as well as CAN/CSA C22.2 no. 21 and 49 standards, ensuring it's a dependable power solution for hospital environments.
Color-Coded to Avoid Misidentification That Can Cause Costly Downtime
This hospital-grade power cord features a gray SJT jacket and fully molded gray ends. The color-coding allows easy, fast identification in a crowded surge protector and helps prevent the cable from becoming inadvertently disconnected.

Package Includes

  • P033-006-GY-HG Hospital-Grade Power Cord, NEMA 6-15P to C19, 6-ft. (1.83 m), Gray
RoHS compliant

Specifications

OVERVIEW
UPC Code037332224927
Device CompatibilityMobile Cart; Computer; Printer; Monitor/HDTV; Server; UPS; PDU
Country/RegionGlobal
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1NEMA 6-15P-HG
Side B - Connector 1IEC-320-C19
PHYSICAL
Plug ColorGray
Cable Jacket ColorGray
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.2mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)1.00 x 9.00 x 13.00
Shipping Weight (lbs.)0.80
ENVIRONMENTAL
Operating Temperature Range-4° to 221°F (-20° to 105°C)
Storage Temperature Range-4° to 221°F (-20° to 105°C)
Operating Humidity Range0% to 65% RH
Storage Humidity Range0% to 65% RH
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); cUL Listed; UL Listed
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.