Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$9.77 Avg. Price
Hospital-grade extension cord connects two devices with 5-15P-HG/5-15R-HG power connectors in a hospital or other medical facility.
  • Adds 6-ft. (1.83 m) to your existing power connection to provide flexibility in placing devices
  • Medical power cord replaces or upgrades power cord provided by manufacturer
  • 5-15P-HG plug connects to AC power; 5-15R-HG end connects to device’s input cord
  • Color-coded gray for fast, easy identification in a crowded PDU, UPS or surge protector

Features

Hospital-Grade Extension Cord is a Safe Solution for Medical Facilities
This hospital-grade power cord is designed for computers, mobile carts, printers, scanners, monitors and other compatible hospital equipment within a healthcare facility. It features a NEMA 5-15R-HG end for connecting to a device and a NEMA 5-15P-HG plug for connecting to a hospital-grade AC power source. The 6-ft. (1.83 m) length allows you flexibility in placing equipment with respect to the power outlet.
Designed and Tested to Strict Hospital-Grade Standards
This cord is tested to ANSI/UL 62 and 817 standards, as well as CAN/CSA C22.2 no. 21 and 49 standards, ensuring it’s a dependable power solution for hospital environments.
Color-Coded to Avoid Misidentification That Can Cause Costly Downtime
This extension cord features a gray SJT jacket and fully molded gray ends. The color-coding allows easy, fast identification in a crowded surge protector and helps prevent the cable from becoming inadvertently disconnected.

Package Includes

  • P022-006-GY-HG Hospital-Grade Extension Cord, 5-15P-HG to 5-15R-HG, 6-ft. (1.83 m), Gray
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200105
Device CompatibilityMobile Cart; Computer; Printer; Monitor/HDTV; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps13
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P-HG
Side B - Connector 1NEMA 5-15R
PHYSICAL
Plug ColorGray
Cable Jacket ColorGray
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9mm
Number of Conductors3
Wire Gauge (AWG)16
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)14.17 x 11.80 x 0.50
Shipping Weight (lbs.)0.60
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 80% RH
Storage Humidity Range20% to 80% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.