Hospital-Grade Extension Cord, NEMA 5-15P to NEMA 5-15R - Green Dot, 15A, 125V, 14 AWG, 6 ft., Gray
Model Number: P024-006-GY-HG
- Recommended for connecting devices to power outlets outside patient-care vicinities
- 6 ft. length allows flexibility in placing devices in relationship to AC outlet
- 6-foot extension cord replaces or upgrades power cord provided by manufacturer
- 5-15P-HG plug connects to AC power; 5-15R-HG end connects to device’s input cord
- Color-coded gray for fast, easy identification in a crowded PDU, UPS or surge protector
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Typical Applications
- Connect devices like PCs, mobile carts, monitors and printers to a power outlet up to 6 ft. away in a hospital environment outside patient-care vicinities
- Extend an existing power connection up to 6 ft. to more easily place a device or reach a power source
- Update or replace the standard power cord provided by a device’s original manufacturer
Package Includes
- P024-006-GY-HG Hospital-Grade Extension Cord, 5-15P-HG to 5-15R-HG, 6 ft., Gray
Specifications
OVERVIEW
UPC Code | 037332200136 |
Country/Region | North America |
INPUT
Maximum Input Amps | 15 |
Cable Length (ft.) | 6 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Color | Gray |
Number of Conductors | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 13.80 x 10.90 x 0.50 |
Shipping Weight (lbs.) | 0.80 |
Wire Gauge (AWG) | 14 |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P-HG |
Side B - Connector 1 | NEMA 5-15R |
SPECIAL FEATURES
High Voltage | No |
Heavy-Duty | No |
Locking Plug | No |
CERTIFICATIONS
Certifications | ANSI/UL 62 AND 817, CAN/CSA C22.2 NO. 21 AND 42, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.