Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

Hot-Swappable Power Module, 30kVA/30kW for 220/380V 230/400V or 240/415V SVX Series UPS Systems


Hot-swappable power module increases the output capacity of your Tripp Lite SVX Series UPS system by 30kVA 30kW to keep up with your data center’s growing network infrastructure.

  • Compatible with 220/380V 230/400V 240/415V SVX Series UPS systems
  • Configurable for additional capacity or N+1 redundancy
  • Supports hot-swap installation and replacement
  • Rated at unity 1.0 power factor for max power to connected load
  • Occupies the equivalent of 3U of rack space in UPS system
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SVX30PM

Have a Question?
Contact Us

Overview

The SVX30PM SmartOnline® Hot-Swappable Power Module mounts in your Tripp Lite SVX Series UPS system to help you meet the needs of your growing IT infrastructure. Configurable for additional output capacity or N+1 redundancy, the SVX30PM is rated at unity 1.0 power factor for maximum power to the connected load. You can remove or replace the hot-swap module without powering down equipment or hiring technicians, which maximizes uptime, simplifies maintenance and reduces service expenses. It fits into the equivalent of 3U of rack space in your UPS system for exceptional power density.

Compatible with Tripp Lite SVX Series models SVX30KL, SVX60KL, SVX90KL, SVX120KL, SVX150KL, SVX180KL, SVX210KL7P, SVX210KL8P (Large Frame), SVX30KM1P2B, SVX30KM1P3B, SVX30KM1P4B, SVX30KM1P5B, SVX60KM2P3B, SVX60KM2P4B, SVX60KM2P5B, SVX90KM3P5B (Medium Frame), SVX30KS1P2B, SVX30KS1P3B, SVX60KS2P3B, SVX90KS3P (Small Frame).

Features

Hot-Swap Power Module Increases Your UPS System’s Capacity by 30kVA 30kW
  • Configurable for additional capacity or N+1 redundancy
  • Supports hot-swap installation and replacement
  • Rated at unity 1.0 power factor for max power to connected load
  • Occupies the equivalent of 3U of rack space in UPS system

Compatible with Tripp Lite SVX Series UPS Systems
  • Large Frame: SVX30KL, SVX60KL, SVX90KL, SVX120KL, SVX150KL, SVX180KL, SVX210KL7P, SVX210KL8P
  • Medium Frame: SVX30KM1P2B, SVX30KM1P3B, SVX30KM1P4B, SVX30KM1P5B, SVX60KM2P3B, SVX60KM2P4B, SVX60KM2P5B, SVX90KM3P5B
  • Small Frame: SVX30KS1P2B, SVX30KS1P3B, SVX60KS2P3B, SVX90KS3P

Package Includes

  • SVX30PM SmartOnline Hot-Swappable Power Module, 30kVA/30kW
RoHS compliant

Specifications

OVERVIEW
UPC Code037332198433
Product TypePower Module
Accessories TypePower Module
INPUT
Nominal Input Voltage(s) Supported220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Nominal Voltage220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
PHYSICAL
Shipping Dimensions (hwd / in.)9.84 x 22.83 x 34.25
Shipping Weight (lbs.)84.00
Unit Dimensions (hwd / in.)5.12 x 19.29 x 28.99
Unit Weight (lbs.)76.1
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

More Q&As may be available on the SVX30PM model support page.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.