Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adds an LC female connector to your HP 10/100/1000 network equipment.

  • Supports data transfer rates up to 1 Gbps
  • Transmits up to 1,804 ft. (550 m) with 50/125 MMF cabling
  • Transmits up to 722 ft. (220 m) with 62.5/125 MMF cabling
  • Complies with MSA standards
  • 100% compatible with HP networking hardware
  • 3-year limited warranty

Overview

The N286-01GSX-MLC HP J4858C Compatible 1000Base-SX LC SFP Transceiver with an LC female connector functions just like the HP J4858C transceiver module and is designed to operate with HP networking equipment. It also meets or exceeds the J4858C’s original specifications and complies with MSA (Multi-Source Agreement) standards.

This 1000Base-SX transceiver is fully hot-pluggable, so you can install it without shutting down the network or rebooting your device. It supports data transfer rates up to 1 Gbps with 850 nm wavelength signaling. It transmits across 1,804 feet (550 meters) of 50/125 MMF cabling or 722 feet (220 meters) of 62.5/125 MMF cabling.

The N286-01GSX-MLC also supports digital diagnostics monitoring (DDM), so you can monitor optical output power, optical input power, temperature, laser bias current and transceiver supply voltage.

Features

1000Base-SX Transceiver with LC Connector
  • Hot-pluggable for installation without rebooting or shutting down
  • Data transfer rates up to 1 Gbps
  • Transmits up to 1,804 ft. (550 m) with 50/125 MMF cabling
  • Transmits up to 722 ft. (220 m) with 62.5/125 MMF cabling
  • 850 nm wavelength signaling
  • Supports DDM

Designed for Use with HP Networking Equipment
  • Functionally equivalent to HP J4858C
  • Meets or exceeds J4858C specs
  • Complies with MSA standards

System Requirements

For a list of compatible switches, see the Switch Compatibility document in the Resources tab or the Technical Support page.

Package Includes

  • N286-01GSX-MLC HP J4858C Compatible 1000Base-SX LC SFP Transceiver
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332197443
Brand CompatibilityHP
CONNECTIONS
Side A - Connector 1SFP+ (MALE)
Side B - Connector 1LC DUPLEX (FEMALE)
PHYSICAL
Shipping Dimensions (hwd / in.)1.10 x 2.70 x 4.80
Shipping Weight (lbs.)0.40
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Weight (lbs.)0.05
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range-40° to 185°F (-40° to 85°C)
Relative Humidity5% to 95% RH, Non-Condensing
Operating Temperature32 to 158 F (0 to 70 C)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
Wavelength850nm
Transmission Distance550 m
FEATURES & SPECIFICATIONS
Data Transfer Rate1 Gbps
Multi-Source Agreement (MSA) CompliantYes
Optical PortLC
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Network Tools & Testers

  Model Number Description
ESD Anti-Static Wrist Strap Band with Grounding Wire P999-000 P999-000 ESD Anti-Static Wrist Strap Band with Grounding Wire

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.