Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter


  • Link multiple USB devices to 1 computer with ultra-compact hub
  • Meets or Exceeds USB 2.0 Specifications
  • Includes External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A)
  • Includes a 2.6ft USB-A to Micro-B USB 2.0 Cable
  • All four ports support USB Battery Charging ( BC ) specification v1.2, providing up to 1.5A for fast charging of mobile devices

  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U222-004-R

Have a Question?
Contact Us

Overview

The ultra small 4-port USB 2.0 hub is the most versatile and powerful hub on the market. This USB 2.0 hub allows you to connect up to four USB devices to a single USB port on a PC/Mac/laptop. Meets or Exceeds USB 2.0 Specifications for hi-speed data transmission rates up to 480Mbps. Perfect for both the desktop and mobile user. For the mobile user, this full featured hub with built-in cable is pocket size and an ideal solution for the user on the go. All four ports support USB Battery Charging ( BC ) specification v1.2, providing up to 1.5A for fast charging of mobile devices. Includes a 100-240V, 5V, 2A power adapter. This USB 2.0 device is backwards compatible so that it will function with both USB 2.0 devices as well as USB 1.1 peripherals. Comes in a clamshell retail package.

Features

  • USB2.0 Hub - 4-Port
  • Supports all data transfer rates up to 480Mbps
  • Compact design with built-in cable (6-in.), perfect for travel
  • Plug-and-play/hot-swappable allows you to add or remove a device at any time
  • Diagnostic LEDs indicate power and port status
  • Bus-powered or self-powered
  • All four ports support USB Battery Charging ( BC ) specification v1.2, providing up to 1.5A for fast charging of mobile devices
  • Includes External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A)
  • Includes a 2.6ft USB-A to Micro-B USB 2.0 cable to connect the U222-004-R to the External Power Supply.
  • Compatible with all major operating systems


Package Includes

  • U222-004-R USB2.0 4-Port Ultra-Mini Hub
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A)
  • USB-A to Micro-B USB 2.0 Cable, 2.6ft


RoHS compliant

Specifications

OVERVIEW
UPC Code037332118127
Product TypeHub
AC AdapterInput: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
Host ConnectorUSB A (MALE)
VIDEO
Extended ModeNo
Mirror ModeNo
Number of Monitors Supported0
DATA
Data Ports(4) USB A (FEMALE)
Data Ports Detail(4) USB-A - USB 2.0
INPUT
Cable Length (ft.)0.5
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.35A
External Power Supply Output Specs (V / A)5V / 2A
CHARGING
Charging Ports / Amps(4) 1.5A
Charging Ports(4) USB-A: 5V 1.5A (7.5W)
Charging Ports DetailAny of the 4 ports
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Shipping Dimensions (hwd / in.)1.00 x 4.00 x 5.10
Shipping Weight (lbs.)0.30
CONNECTIONS
Ports4
Side A - Connector 1USB A (MALE)
Side B - Connector 1(4) USB A (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH, WEEE, FCC, NOM
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the U222004R model support page.

Accessories

USB, Lightning & FireWire

  Model Number Description
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. UR022-003 UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft.
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. UR022-006 UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft.
Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. UR024-003-WH UR024-003-WH Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft.
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft. UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft. UR030-006 UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft. UR050-003-24G UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.

USB Cables

  Model Number Description
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. UR022-003 UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft.
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. UR022-006 UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft.
Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. UR024-003-WH UR024-003-WH Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft.
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft. UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft. UR030-006 UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft. UR050-003-24G UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.

Resources & Downloads

support icon

Do you own a
U222-004-R

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.