Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output

Model Number: U280-004-OTG


  • Charge up to 4 tablets, phones, or other mobile devices
  • Features two 5V, 2A ports and two 5V, 1A ports
  • Doubles as a USB OTG Hub; connect up to four USB devices (flash drive, mouse, keyboard, etc.) to your OTG compatible tablet or phone
  • All four ports are USB Battery Charging (BC) specification v1.2 compliant. Supports iPad; iPhone; Samsung Galaxy (Tab, Phone, and Note); Microsoft Surface; etc.
  • Sleek, compact design keeps charging area neat and clutter free
  • Input: 100-240V, 50/60Hz, 1.0A / Output: 5V 6A
  • 2-year limited warranty

Overview

Tired of searching for wall outlets or swapping out one device to charge another? Tripp Lite's U280-004-OTG Charging hub with OTG is the solution, featuring four ports for charging tablets, phones, or other mobile devices, all at the same time. It provides a single location to charge multiple devices, and its sleek, compact design keeps your charging area neat and clutter free. It features two 5V, 2A ports and two 5V, 1A ports, providing up to 6A for charging the connected devices. Furthermore, it comes with an internal power supply, eliminating the need to fumble around with bulky power adapters. When not being used for charging, it doubles as a USB OTG hub. Simply connect your OTG compatible tablet or phone to the dedicated port on the hub, and then connect up to four USB devices (flash drive, mouse, keyboard, etc.). You can now use those devices on your tablet or phone. So whether you're at home or in the office, our Charging Hub with OTG provides an ideal solution for charging your devices or expanding the functionality of your OTG compatible tablet or phone. Input: 100-240V, 50/60Hz, 1.0A / Output: 5V 6A

Features

  • Features four ports for charging tablets, phones, or other mobile devices in a single location
  • Includes two 5V, 2A ports and two 5V, 1A ports
  • Doubles as a USB OTG Hub when not being used for charging; connect up to four USB devices (flash drive, mouse, keyboard, etc.) to your OTG compatible tablet or phone
  • All four ports are USB Battery Charging (BC) specification v1.2 compliant. Supports iPad; iPhone; Samsung Galaxy (Tab, Phone, and Note); Microsoft Surface; and more
  • Sleek, compact design keeps charging area neat and clutter free
  • Features Over-Temperature and Over-Current detection and protection
  • Internal power supply eliminates the need to fumble around with bulky power adapters
  • Input: 100-240V, 50/60Hz, 1.0A / Output: 5V 6A
  • P059-006 (EU) and P061-006 (UK) power cords (sold separately) available for international use

Package Includes

  • U280-004-OTG
  • Micro-USB OTG Cable - 2.6-ft.
  • C7 to 1-15P Power Cord - 3.9-ft.
  • Quick Start Guide
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332182937
    OUTPUT
    Charging Ports / Amps(2) 1A; (2) 2A
    Output Capacity5V 6A
    Charging MethodUSB
    INPUT
    Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
    Input Frequency50/60Hz
    Input Current120V (0.8A) / 230V (0.4A)
    USER INTERFACE, ALERTS & CONTROLS
    LED IndicatorsBlue (Power)
    PHYSICAL
    ColorWhite
    Material of ConstructionPC
    Shipping Dimensions (hwd / in.)2.20 x 9.50 x 6.00
    Shipping Weight (lbs.)0.90
    Unit Dimensions (hwd / in.)1.2 x 4.1 x 3.9
    Unit Packaging TypeBox
    Unit Weight (lbs.)0.45
    ENVIRONMENTAL
    Operating Temperature Range41 to 95 F (5 to 35 C)
    Storage Temperature Range-4 to 122 F (-20 to 50 C)
    Relative Humidity20% to 80% RH, Non-Condensing
    Power Consumption (Watts)37.7W (Operating) 0.07W (Standby)
    CONNECTIONS
    Ports5
    Side A - Connector 1IEC-320-C8
    Side A - Connector 2USB A (FEMALE)
    Side B - Connector 1(4) USB A (FEMALE)
    FEATURES & SPECIFICATIONS
    TechnologyUSB
    CERTIFICATIONS
    CertificationsTested to UL 60950-1: 2007, CAN/CSA-C22.2 No. 60950-1:07, IEC 60950-1, EN55022, EN55024, FCC Class B, RoHS
    ApprovalsUL Listed
    WARRANTY
    Product Warranty Period (Worldwide)2-year limited warranty

    Frequently Asked Questions

    Smartphones do not need 2 Amps of charging current; 1 Amp will work fine. In fact, if you plug a phone into the 2A port, it will charge normally but won’t use the entire 2A of power. Tablets on the other hand typically require more power to charge. If a tablet that requires a 2A charge is plugged into a 1A port, it may not recognize that it is being charged or it may charge but at a very slow rate.
    Amperes (or Amps for short) is a measure of the amount of electrical current passing through a circuit. All things being equal, a 2 Amp charging port will charge a device faster than a 1 Amp port.
    When two devices are connected using a standard USB cable or hub, one acts as the host and the other as the slave. For example, a laptop might be the host for a flash drive (the slave). OTG allows a device, such as a smartphone or tablet, to act as a host for peripherals, such as a digital camera, mouse or keyboard. Most Android phones and tablets support OTG Host Mode (Android 3.1 or newer). At this time, Apple iPhones and iPads do not.
    A phone or tablet with a USB port usually acts as slave when attached to a USB host, such as a laptop. However, if the phone or tablet has a USB port that supports USB OTG, it can also function as a USB host. This allows you to connect a variety of peripherals, such as a flash drive, digital camera, SD card reader or external hard drive.
    To take advantage of OTG, you'll need the following equipment: 1. An OTG-compatible cable, adapter or hub (standard USB won’t work) 2. A device that supports OTG Host Mode (check your device's specifications) It's important to pay attention to the connector type and gender you need. For example, to connect a thumb drive to an Android phone that has a micro USB port, you will need a USB OTG cable with a male micro USB Type-A connector on one end and a female USB Type-A connector on the other (see Tripp Lite Model Number U052-06N).

    Additional FAQs may be available on the U280004OTG model support page.

    Accessories

    USB, Lightning & FireWire
      Model Number Description
    U052-06N | USB, Lightning & FireWire U052-06N Micro USB to USB OTG Host Adapter Cable, 5-Pin Micro USB B to USB A M/F, 6-in.
    U054-06N | USB, Lightning & FireWire U054-06N USB OTG Host Adapter Cable For Samsung Galaxy Tablet, 6-in.
    UR022-003 | USB, Lightning & FireWire UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft.
    UR022-006 | USB, Lightning & FireWire UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft.
    UR030-003 | USB, Lightning & FireWire UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
    UR030-006 | USB, Lightning & FireWire UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
    UR050-003-24G | USB, Lightning & FireWire UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
    UR050-006-24G | USB, Lightning & FireWire UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.
    USB Cables
      Model Number Description
    UR022-003 | USB Cables UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft.
    UR022-006 | USB Cables UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft.
    UR030-003 | USB Cables UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
    UR030-006 | USB Cables UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
    UR050-003-24G | USB Cables UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
    UR050-006-24G | USB Cables UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.
    U052-06N | USB Cables U052-06N Micro USB to USB OTG Host Adapter Cable, 5-Pin Micro USB B to USB A M/F, 6-in.
    Power Cords
      Model Number Description
    P059-006 | Power Cords P059-006 C7 to Schuko, European Computer Power Cord - 2.5A, 250V, 18 AWG, 6 ft. (1.8 m), Black
    P061-006 | Power Cords P061-006 UK Plug to C7, UK Computer Power Cable - BS1363 to C7, 2.5A, 250V, 18 AWG, 6 ft. (1.8 m), Black
    Clear List

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.