Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port USB 2.0 Ultra-Mini Hub

Model Number: U222-004


Connect up to four USB devices to a single USB port
  • Compact design with built-in Cable, perfect for travel
  • USB 2.0 480mbps data transfer
  • Bus powered through computer connection
  • 3-year limited warranty

Overview

Tripp Lite U222-004 is an inexpensive way to expand the number of available computer USB ports. It's compact design with built-in cable is perfect for travel, fitting easily into a laptop bag pocket. Supports USB 2.0 data transfer rates up to 480 Mbps and is backward compatible with USB 1.1. Bus powered through the computers USB port...no external power required, but includes a Micro B port for an additional connection to the computer in case more power is needed.

All four ports support USB Battery Charging ( BC ) specification v1.2, providing up to 1.5A for fast charging of mobile devices ( BC 1.2 charging requires external power , not included )

Features

  • 4-port USB 2.0 Compact Hub
  • Built-in cable, 6-in.
  • Micro-B port included for additional power from computer
  • Supports USB Battery Charging v1.2 with additional external power supply ( not included )

Package Includes

  • U222-004 4-port USB 2.0 Hub
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182036
OUTPUT
Charging Ports / Amps(4) 1.2A
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.00 x 3.90 x 5.30
Shipping Weight (lbs.)0.20
CONNECTIONS
Ports4
Side A - Connector 1USB A (MALE)
Side B - Connector 1(4) USB A (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
CERTIFICATIONS
ApprovalsUSB 2.0 Certified
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.

Additional FAQs may be available on the U222004 model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
UR022-003 | USB, Lightning & FireWire UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3-ft.
UR022-006 | USB, Lightning & FireWire UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6-ft.
UR024-003-WH | USB, Lightning & FireWire UR024-003-WH Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3-ft.
UR030-003 | USB, Lightning & FireWire UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-006 | USB, Lightning & FireWire UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-003-24G | USB, Lightning & FireWire UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3-ft.
UR050-006-24G | USB, Lightning & FireWire UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6-ft.
USB Cables
  Model Number Description
UR022-003 | USB Cables UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3-ft.
UR022-006 | USB Cables UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6-ft.
UR024-003-WH | USB Cables UR024-003-WH Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3-ft.
UR030-003 | USB Cables UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-006 | USB Cables UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-003-24G | USB Cables UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3-ft.
UR050-006-24G | USB Cables UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6-ft.

Resources & Downloads

support icon

Do you own a
U222-004

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.