Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port USB 2.0 USB over Cat5 Hub with 3 local Ports and 1 Remote Port, TAA

Model Number: U224-1R4-R


  • Local transmitter unit features 3 USB 2.0 ports
  • Remote receiver unit features 1 USB 1.1 port
  • Locate a USB 1.1 peripheral up to 150 ft. from your computer
  • Plug-and-play; no software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's U224-1R4-R is a kit that includes a 3-port USB 2.0 local transmitter unit, and a 1-Port USB 1.1 remote receiver unit. Connect up to 3 USB 2.0 devices to the local trasnmitter, while extending an additional USB 1.1 peripheral up to 150 ft. from your computer. Simply plug the transmitter into the USB port on your computer, connect your USB peripherals, and run Cat5e/Cat6 cable up to 150 ft. to the remote receiver unit and connected device. Plug-and-play; no software or drivers required. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Local transmitter unit features 3 USB 2.0 ports
  • Remote receiver unit features 1 USB 1.1 port
  • Locate a USB 1.1 peripheral up to 150 ft. from your computer
  • Uses readily available Cat5e/Cat6 patch cable
  • Plug-and-play; no software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • 3-port USB 2.0 local transmitter unit
  • 1-port USB 1.1 remote receiver unit
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332146694
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
PHYSICAL
ColorBlack
Receiver Unit Depth (in.)2.6
Receiver Unit Height (in.)0.9
Receiver Unit Width (in.)1.8
Shipping Dimensions (hwd / in.)2.30 x 5.90 x 8.90
Shipping Weight (lbs.)0.80
Transmitter Unit Depth (in.)3.3
Transmitter Unit Height (in.)0.9
Transmitter Unit Width (in.)2.4
CONNECTIONS
Ports4
Side A - Connector 1USB A (MALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1(4) USB A (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.

Additional FAQs may be available on the U2241R4R model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N001-025-GY | Network Cables & Adapters N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft.
N001-050-GY | Network Cables & Adapters N001-050-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 50 ft.
N001-075-GY | Network Cables & Adapters N001-075-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 75 ft.
N001-100-GY | Network Cables & Adapters N001-100-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 100 ft.
N001-150-GY | Network Cables & Adapters N001-150-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 150 ft.
Copper Network Cables
  Model Number Description
N001-150-GY | Copper Network Cables N001-150-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 150 ft.
N001-100-GY | Copper Network Cables N001-100-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 100 ft.
N001-075-GY | Copper Network Cables N001-075-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 75 ft.
N001-050-GY | Copper Network Cables N001-050-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 50 ft.
N001-025-GY | Copper Network Cables N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft.
USB, Lightning & FireWire
  Model Number Description
U024-006 | USB, Lightning & FireWire U024-006 USB 2.0 Extension Cable (A M/F), 6 ft.
U024-010 | USB, Lightning & FireWire U024-010 USB 2.0 Extension Cable (A M/F), 10 ft.
B202-150 | USB, Lightning & FireWire B202-150 1-Port USB over Cat5/Cat6 Extender, Transmitter and Receiver, up to 150 ft., TAA
USB Cables
  Model Number Description
U024-010 | USB Cables U024-010 USB 2.0 Extension Cable (A M/F), 10 ft.
U024-006 | USB Cables U024-006 USB 2.0 Extension Cable (A M/F), 6 ft.

Resources & Downloads

support icon

Do you own a
U224-1R4-R

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.