2-Port DisplayPort KVM Switch with Audio, Cables and USB 3.0 SuperSpeed Hub
- Connect peripherals to built-in 2-port USB 3.0 hub
- Switch between computers via front buttons or keyboard hotkeys
- Supports digital video resolutions up to 2560 x 1600
- Supports USB 3.0 data transfer rates up to 5 Gbps
- Supports Displayport 1.1
- Includes all necessary DisplayPort, USB 3.0 and audio cables
- 3-year limited warranty
Features
- Switch between computers using keyboard hotkeys or front-panel buttons
- Auto Scan feature cycles between computers at regular intervals for at-a-glance observation of activity
- Monitor's EDID information sent to connected computer when selected
- Supports DisplayPort 1.1
Independent Audio Switching
- 3.5 mm mini-stereo speaker and microphone jacks allow sharing of audio equipment between computers
- Listen to audio files on one computer while accessing the other computer
- Supports 2-channel stereo audio
Independent USB 3.0 Peripheral Sharing
- 2-port USB 3.0 SuperSpeed hub allows connection of peripherals, such as webcams, flash drives, printers and scanners
- Print documents from one computer while accessing the other computer
- Supports USB 3.0 data transfer rates up to 5 Gbps
- Backward compatible with USB 2.0 and USB 1.1 devices
Compatible with All Major Operating Systems
- Easy to set up with no software or drivers to install
- Supports digital video resolutions up to 2560 x 1600, including 1080p
- Works with Windows, Mac, Linux and Sun
- All necessary cables included
System Requirements
- DisplayPort-enabled monitor
- USB keyboard and mouse
- Speaker and microphone with 3.5 mm mini-stereo plugs (for audio)
- Computer with USB port (need USB 3.0 port for USB 3.0 speeds)
- Computer with 3.5 mm mini-stereo jacks (for audio)
- Compatible with all major operating systems
Package Includes
- B004-DPUA2-K 2-Port DisplayPort KVM Switch
- (2) DisplayPort cables, 4-ft. (1.22 m)
- (2) USB 3.0 Type-A to Type-B cables, 4-ft. (1.22 m)
- (2) 3.5 mm mini-stereo cables, 4-ft. (1.22 m)
- External power supply (Input: 100/240V, 50/60 Hz, 0.5A; Output: 9V, 2A)
- Universal plug adapters (NEMA 1-15P, CEE 7/16, BS1363, and AS3112)
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332188625 |
Technology | USB 3.0 (SuperSpeed); USB; DisplayPort; Stereo Audio |
VIDEO
Max Supported Video Resolution | 2560 x 1600 @60Hz |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
External Power Supply Plug(s) | NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.8A |
External Power Supply Output Specs (V / A) | 9V / 2A |
External Power Supply Cord Length (ft.) | 6 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | CE; FCC; UL; cUL; TUV; GS; BS; RCM; CB |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (USB); White (Selected PC) |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 6.90 x 8.10 x 5.50 |
Shipping Weight (lbs.) | 3.00 |
Unit Dimensions (hwd / in.) | 1.8 x 6.5 x 3.5 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.3 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Relative Humidity | 0%-90% RH, Non-Condensing |
BTUs | 19.8 BTU/Hr |
Power Consumption (Watts) | 5.8 |
COMMUNICATIONS
IP Remote Access | No |
CONNECTIONS
Ports | 2 |
PC/Server Connections | USB; DisplayPort |
Side A - Connector 1 | (2) DISPLAYPORT (FEMALE) |
Side A - Connector 2 | (2) USB 3.0 B (FEMALE) |
Side A - Connector 3 | (4) 3.5MM (FEMALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE) |
Side B - Connector 2 | (2) USB 3.0 A (FEMALE) |
Side B - Connector 3 | (2) USB A (FEMALE) |
Side B - Connector 4 | (2) 3.5MM (FEMALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | Displayport |
Console Keyboard and Mouse Interface | USB |
Console Monitor Interface | Displayport |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
Autoscan (Y,N) | Y |
Autoscan Duration | 10 to 60 seconds (DEFAULTS AT 10, USER DEFINABLE IN 10 SECOND INTERVALS). |
Number of Users | 1 |
NIAP-Certified Secure | No |
Port Selection | Pushbutton; Hotkey |
Displayport Specification | 1.1 |
USB Hub Ports | Yes |
Number of USB Hub Ports | 2 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
Cat5 KVM Switch | No |
STANDARDS & COMPLIANCE
Certifications | Tested to FCC, CE, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P579-006 | DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 6 ft. (1.83 m) |
![]() |
P580-006 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft. (1.83 m) |
![]() |
P580-010 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft. (3.05 m) |
![]() |
P580-015 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 15 ft. (4.57 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U322-006 | USB 3.0 SuperSpeed Device Cable (AB M/M), 6 ft. (1.83 m) |
![]() |
U322-010 | USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft. (3.05 m) |
![]() |
U322-015 | USB 3.0 SuperSpeed Device Cable (AB M/M), 15 ft. (4.57 m) |
![]() |
U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m) |
![]() |
U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6 ft. (1.83 m) |
![]() |
U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft. (3.05 m) |
Resources & Downloads
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.