Part Number: U224-4R4-R
- Locate 4 USB 1.1 peripherals up to 150-ft. (45.72 m) from your computer
- Uses readily available Cat5e/Cat6 patch cable
- Plug-and-play; no software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Overview
4-Port USB 1.1 over Cat5 extender hub allows USB peripherals to be located up to 150 feet (45.7 meters) from your computer. Simply plug the transmitter into the USB port on your computer, connect your USB peripherals and run Cat5e/Cat6 cable up to 150 feet to the remote receiver unit and connected devices. Plug-and-play; no software or drivers required. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Locate 4 USB 1.1 peripherals up to 150-ft. (45.72 m) from your computer
- Uses readily available Cat5e/Cat6 patch cable
- Plug-and-play; no software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332146687 |
Product Type | Hub |
Technology | USB 2.0 (High Speed) |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (4) USB A (FEMALE) |
Data Ports Details | (4) USB-A - USB 2.0 |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.35A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.5 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft. |
DC Barrel Plug | OD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | USB A (MALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | (4) USB A (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red - Connection; Green - Activity |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Receiver Unit Height (in.) | 0.9 |
Receiver Unit Width (in.) | 2.4 |
Receiver Unit Depth (in.) | 3.3 |
Shipping Dimensions (hwd / in.) | 2.30 x 8.90 x 5.90 |
Shipping Weight (lbs.) | 0.75 |
Transmitter Unit Depth (in.) | 2.6 |
Transmitter Unit Height (in.) | 0.9 |
Transmitter Unit Width (in.) | 1.8 |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 4 |
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
TAA Compliant Option | Y |
External Power Supply Certifications | CE; FCC; UL |
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N001-025-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m) | |
N001-050-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 50 ft. (15.24 m) | |
N001-075-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 75 ft. (22.86 m) | |
N001-100-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 100 ft. (30.5 m) | |
N001-150-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 150 ft. (45.72 m) |
USB Cables
Model Number | Description | |
---|---|---|
U024-006 | USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m) | |
U024-010 | USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m) |
USB Extenders
Model Number | Description | |
---|---|---|
B202-150 | 1-Port USB over Cat5/Cat6 Extender, Transmitter and Receiver, up to 150 ft. (45.72 m), TAA |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Videos
- U224-4R4-R 4-Port USB Extender Hub
https://tripplite.eaton.com/video/u224-4r4-r-4-port-usb-extender-hub/56324
Product Images