Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Computer Power Cord, NEMA 5-15P to Locking C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black

Part Number:  P007-L02

Computer power cord connects a server, computer, monitor, printer or other device with a C14 inlet to an AC outlet on a PDU.
  • Recommended for powering larger servers, laser printers and other network devices
  • 2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment
  • Locking C13 connector maintains secure link to avoid loss of power and costly downtime

View Full Product Details

$12.49 Avg. Price
Have a Question?
Contact Us

Features

NEMA 5-15P to C13 Power Cable for Devices That Require a Heavy-Gauge Connection
This IEC-320-C13 to NEMA 5-15P power cord features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. You can use it to connect a computer, server, monitor, laser printer or drive to a PDU, UPS, surge protector or AC wall outlet. It can also replace or upgrade the standard power cord provided by the device's manufacturer. The 2-ft. (0.61 m) length helps reduce cable clutter and minimize the risk of tripping.
Locking C13 Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. The locking C13 connector helps you avoid such danger, protecting critical equipment by maintaining a secure link without failure. The locking cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the power cord always stays connected.
Lifetime Warranty
The P007-L02 is backed by a lifetime warranty, ensuring reliability and performance.

Package Includes

  • P007-L02 IEC-320-C13 to NEMA 5-15P Power Cord, Locking C13 Connector, 2-ft. (0.61 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332218292
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)125
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.2mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)2
Shipping Dimensions (hwd / in.)10.00 x 7.09 x 0.50
Shipping Weight (lbs.)0.30
ENVIRONMENTAL
Operating Temperature Range-4 to 221 F (-20 to 105 C)
Storage Temperature Range-4 to 221 F (-20 to 105 C)
Operating Humidity Range0-65% RH
Storage Humidity Range0-65% RH
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1IEC-320-C13 - LOCKING
FEATURES & SPECIFICATIONS
Locking PlugYes
Angled PlugNo
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); cUL Listed; UL Listed
Product ComplianceRoHS; REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Documents & Downloads

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.