Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$19.12 Avg. Price
Computer power cord connects a server, computer, monitor, printer or other device with a C14 inlet to an AC outlet on a PDU.
  • Recommended for powering larger servers, laser printers and other network devices
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment
  • Locking C13 connector maintains secure link to avoid loss of power and costly downtime

Features

NEMA 5-15P to C13 Power Cable for Devices That Require a Heavy-Gauge Connection
This IEC-320-C13 to NEMA 5-15P power cord features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. You can use it to connect a computer, server, monitor, laser printer or drive to a PDU, UPS, surge protector or AC wall outlet. It can also replace or upgrade the standard power cord provided by the device's manufacturer. The 6-ft. (1.83 m) length allows you flexibility in placing equipment with respect to the power outlet.
Locking C13 Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. The locking C13 connector helps you avoid such danger, protecting critical equipment by maintaining a secure link without failure. The locking cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the power cord always stays connected.
Lifetime Warranty
The P007-L06 is backed by a lifetime warranty, ensuring reliability and performance.

Package Includes

  • P007-L06 IEC-320-C13 to NEMA 5-15P Power Cord, Locking C13 Connector, 6-ft. (1.83 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332218339
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1IEC-320-C13 - LOCKING
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.2mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)10.00 x 7.09 x 0.50
Shipping Weight (lbs.)0.69
ENVIRONMENTAL
Operating Temperature Range-4° to 221°F (-20° to 105°C)
Storage Temperature Range-4° to 221°F (-20° to 105°C)
Operating Humidity Range0% to 65% RH
Storage Humidity Range0% to 65% RH
FEATURES & SPECIFICATIONS
Locking PlugYes
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); cUL Listed; UL Listed
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.