Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

IEEE 1284 AB Parallel Printer Cable (DB25 to Cen36 M/M), 10 ft.

Model Number: P606-010


  • Superior molded cables with integral strain relief and foil-shielding for maximum EMI/RFI protection
  • IEEE 1284 Printer Cables provide superior conductivity and support high-speed bi-directional printing

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 10-ft. IEEE 1284 A-B parallel printer cable connects computers with a DB25 female parallel port to parallel printers with a Centronics 36 female parallel port. It supports high-speed IEEE 1284 bi-directional communication. The cable features nickel plated DB25 male/Cent36 male connectors and gold plated copper contacts for superior conductivity. It is manufactured from superior molded cable with integral strain relief and double shielding for maximum EMI/RFI protection. It contains low-capacitance, impedance matched, twisted-pair conductors that protect against cross-talk and other transmission problems.

Features

  • Supports high-speed IEEE 1284 bi-directional communication (modes: standard compatible nibble byte ECP and EPP)
  • Length: 10-ft. Connectors: DB25 male/Cent36 male
  • Nickel plated connectors and gold plated copper contacts offer superior conductivity
  • Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
  • Low-capacitance impedance matched twisted-pair conductors protect against cross-talk and other transmission problems
  • Bi-directional communication allows your printer to broadcast printer error messages back to network computers
  • Molded ends with easy-grip textured overmold

System Requirements

  • Computers with a DB25 Female parallel port
  • Parallel printers with a Centronics 36 Female parallel port with high-speed IEEE 1284 Bi-Directional communication (although not essential).

Package Includes

  • 10-ft. IEEE 1284 AB Parallel Printer Cable DB25M to Cen36M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332013545
INPUT
Cable Length (ft.)10
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.80 x 4.60 x 8.80
Shipping Weight (lbs.)0.60
CONNECTIONS
Side A - Connector 1DB25 (MALE)
Side B - Connector 1CENTRONICS 36 (MALE)
FEATURES & SPECIFICATIONS
TechnologyDB25; Parallel
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P606-010

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.