Part Number: B110-SP-10G TAA
Protects a device in your 10G network against damage from electrostatic discharge, cable discharge or power surge.
- Easy to connect between network source and device using standard Cat5/5e/6/8 cabling
- Rapid reaction time under 1 ns helps prevent damage from power surges
- Supports Ethernet network data transmission speeds up to 10 Gbps
- DIN-mountable with optional accessory (B110-DIN-02)
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
In-Line Surge Protector Keeps Your 10G Ethernet Network Equipment Safe
Ideal for home/corporate security systems, home theaters, trade shows and other digital signage applications, the B110-SP-10G protects connected network equipment from damage caused by electrostatic discharge (ESD), power surges and cable discharge events. Just connect it between your network source and device using Cat5/5e/6/6a/8 cables and ground it with the included wire. Note: Surge protection is unidirectional e.g. from source to device or device to source. Two B110-SP-10G surge protectors, connected in a series, are required to protect both the source and the connected device.
Your Last Defense Against Intruding Voltage Spikes
Solid-state silicon-avalanche diode technology features low clamping voltage, providing superior protection against ESD and super-fast response time under one nanosecond. Gas discharge modules on all four twisted pairs protect each wire from surges or spikes by dissipating the voltage transient through a contained plasma gas. The B110-SP-10G meets the following IEC regulations: IEC 61000-4-2 (8K/15kV), IEC 61000-4-5 2kA (8/20µs), 6kV (8/20µs) and IEC 61000-4-4 (2kV)
Ready to Use Right from the Package, So You Can Plug and Play Immediately
This in-line surge protector supports data transmission speeds up to 10 Gbps without signal degradation. No software, drivers or external power supply is required. The compact metal housing is designed to endure in applications where static discharge is likely to occur. Surface mounting hardware is included. Can be DIN-mounted with optional accessory (B110-DIN-02). Be sure the distance between the B110-SP-10G and the equipment it is protecting is no more than 100 meters (330-ft).
TAA-Compliant for GSA Schedule Purchases
The B110-SP-10G is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332269614 |
Product Type | Surge Protector |
Accessory Type | Surge Protector |
Technology | Cat5/5e; Cat6; Cat6a; Cat8 |
Accessory Class | Audio Video Accessories |
DISPLAY
Response Time | <1 ns |
INPUT
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
Product Length (in.) | 3.61 |
Product Length (cm.) | 9.169 |
Product Length (ft.) | 0.3 |
Product Length (m) | 0.091 |
OUTPUT
Output Receptacles | Network |
POWER
Power Over Cable (PoC) Support | No |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 0 |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | Yes |
PHYSICAL
Color | Black |
Material of Construction | Aluminum |
Housing Color | Black |
Included Mounting Accessories | Yes |
Included Mounting Accessory Description | Surface mount bracket with (4) M3 x 5 mm screws. DIN-mountable with optional accessory (part number B110-DIN-02). |
Mounting Holes or Slots | No |
Slot or Hole Mount Measurement (Center to Center) | 65 mm (2.56 in.) |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 2.16 x 8.42 x 6.45 |
Shipping Weight (lbs.) | 1.23 |
Unit Dimensions (hwd / in.) | 3.610 x 2.530 x 1.010 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.55 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 85%, Non-Condensing |
ESD Protection | 8k/15kV |
EFT Protection | 2kV |
Lightning Protection | 2kA (8/20µs), 6kV (8/20µs) |
COMMUNICATIONS
Signal Range (ft.) | 330 |
Network Compatibility | 10 Gbps |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Mounting Accessory Included | Yes |
Driver Required | No |
Recommended Category Cable | Cat5e, Cat6, Cat6a, Cat8 Cables |
DIN Mountable | Yes |
STANDARDS & COMPLIANCE
Product Certifications | IEC 61000 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) | |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) |
Accessories
Model Number | Description | |
---|---|---|
B110-DIN-02 | DIN Rail-Mounting Bracket for Digital Signage, Version 2 - 65 mm Mounting Distance |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images