RJ45 Bulkhead Coupler for Cat5/Cat6, Female to Female, Shielded, Industrial, Dust Cap - IP68, TAA
Part Number: N206-BC01-IND
- Built to protect Gigabit Ethernet and digital signage connections in harsh environments
- IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min*
- Shielded to protect against EMI/RFI line noise that can destroy data or affect equipment
- Complies with Federal Trade Agreements Act standards for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332206206 |
Technology | Cat5/5e; Cat6 |
PHYSICAL
Color | Black |
Cable Shielding | STP |
Shipping Dimensions (hwd / in.) | 0.50 x 3.90 x 6.00 |
Shipping Weight (lbs.) | 0.20 |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 3 PoE++/UPoE (60W, IEEE 802.3bt) |
FEATURES & SPECIFICATIONS
IP68 Rated | Yes |
STANDARDS & COMPLIANCE
Protection Rating | IP68 |
Product Certifications | UL Listed |
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N200P-003BL-IND | Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 3 ft. (0.91 m) |
![]() |
N200P-010BL-IND | Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 10 ft. (3.05 m) |
![]() |
N200P-016BL-IND | Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 16 ft. (4.88 m) |
![]() |
N200P-023BL-IND | Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 23 ft. (7.01 m) |
![]() |
N200P-033BL-IND | Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 33 ft. (10.05 m) |
![]() |
N200P-050BL-IND | Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 50 ft. (15.24 m) |
![]() |
N206-PC03-IND | Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 3 ft. (0.91 m) |
![]() |
N206-PC10-IND | Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 10 ft. (3.05 m) |
![]() |
N206-PC16-IND | Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 16 ft. (4.88 m) |
![]() |
N206-PC23-IND | Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 23 ft. (7.01 m) |
![]() |
N206-PC33-IND | Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 33 ft. (10.05 m) |
![]() |
N206-PC50-IND | Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 50 ft. (15.24 m) |
Faceplates & Boxes
Model Number | Description | |
---|---|---|
![]() |
N206-FP01-IND | 1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA |
![]() |
N206-FP02-IND | 2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA |
![]() |
N206-FP04-IND | 4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA |
![]() |
N206-SB01-IND | Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts |
Accessories
Model Number | Description | |
---|---|---|
![]() |
N206-WK01-IND | Cable Assembly Kit - Water Resistant, IP68, Outdoor Cable, TAA |