Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Connects Gigabit Ethernet and PoE equipment in industrial environments that require protection against dust and moisture.
  • Protects Ethernet and digital signage applications in outdoor or harsh environments
  • IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min.
  • Supports 100W PoE (71W at device end) to save you expense of powering devices individually
  • UL CMR-LP certified to meet high-temperature safety standards in PoE applications
  • Color-coded blue for fast, easy identification in a crowded rack or patch panel

Features

Cat6 Cable Recommended for Outdoor or Harsh Indoor Environments
This 10-ft. (3.05 m) Cat6 CMR-LP outdoor cable is ideal for connecting Gigabit Ethernet networks or digital signage in outdoor applications and other areas where protection from harsh elements is essential, such as factories, warehouses, recycling plants, machine shops and other dusty environments. The RJ45 connectors feature durable enclosures designed to withstand dust, debris and moisture that could threaten your IT infrastructure. Included dust caps protect the connectors when not in use.
IP68 Rating Denotes Resistance to Dust and Water
The IP68 rating means the Cat6 cable is not only 100% protected against dust, but also able to endure immersion in 1.5 meters of water for up to 60 minutes with no damage or decline in performance. For applications that require IP68 protection, use the industrial cable with a N206-SB01-IND surface-mount box and a N206-BC01-IND bulkhead coupler or N206-KJ01-IND keystone jack. If only IP44 protection against splashing water from all directions is required, pair the cable with a N206-FP01-IND, N206-FP02-IND or N206-FP04-IND metal wall plate and a N206-BC01-IND bulkhead coupler or N206-KJ01-IND keystone jack.
Supports Power over Ethernet to Save You Money and Give You More Installation Choices
Because this Cat6 cable supports High-Power 100W PoE (71W at device end), it can supply the power to operate compatible data, voice, security and audio/video PoE devices, such as security cameras, VoIP telephones and access control devices. This saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device. It also helps you install PoE devices in areas far away from AC outlets, such as poles or ceilings.
CMR-LP Certified for Cable Installations with Increased Power Levels
UL's Limited Power (LP) certification indicates the N200P-010BL-IND has been evaluated to handle the marked current under installation scenarios without exceeding the temperature rating of the cable. This CMR-LP-certified cable provides a simple way to prepare installations for increased power levels without having to worry about susceptible issues caused by excessive heat.
Color-Coded to Avoid Misidentification That Can Cause Costly Downtime
This Cat6 UTP patch cable features a blue PVC jacket. The color-coding allows easy, fast identification in a crowded rack, patch panel or workstation and helps prevent the cable from becoming inadvertently disconnected.

Package Includes

  • N200P-010BL-IND Industrial Cat6 UTP Patch Cable - RJ45 M/M, 10-ft. (3.05 m)
RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332252623
TechnologyCat6; PoE
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
PoE Capability  15.4W (802.3af); 30W (802.3at); 60W (802.3bt)
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Connector PlatingGold
Contact Plating  Gold
PoE TypeType 3 PoE++/UPoE (60W, IEEE 802.3bt)
Connector TypeMolded
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorBlue
Cable Jacket MaterialPVC
Cable Jacket RatingCMR-LP; LP5
Cable ShieldingUTP
Cable Outer Diameter (OD)6.5 mm
Number of Conductors4 Pair
Conductor MaterialSolid Copper
Conductor Gauge23 AWG
Cable Length (ft.)10
Cable Length (in.)120
Unit Dimensions (hwd / in.)10.000 x 8.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity0% to 90% RH
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard250 MHz
Maximum Bandwidth as Tested500 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3bt
STANDARDS & COMPLIANCE
Protection RatingIP68
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3bt PoE++; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

IP stands for "Ingress Protection" and defines levels of sealing against moisture, dust and other foreign bodies. IP 54 - Protected against dust and splashing water IP 66 - Protected against dust and powerful jets of water IP 67 - Protected against dust and water immersion IP 68 - Protected against dust and submersion in water for a period of time
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Infrastructure

  Model Number Description
Keystone Jack Cat6/Cat5e, RJ45, Shielded, Dust Cap, Industrial - 110 Punch Down, IP68, TAA N206-KJ01-IND N206-KJ01-IND Keystone Jack Cat6/Cat5e, RJ45, Shielded, Dust Cap, Industrial - 110 Punch Down, IP68, TAA

Faceplates & Boxes

  Model Number Description
1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA N206-FP01-IND N206-FP01-IND 1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA N206-FP02-IND N206-FP02-IND 2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA N206-FP04-IND N206-FP04-IND 4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts N206-SB01-IND N206-SB01-IND Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts

Couplers

  Model Number Description
RJ45 Bulkhead Coupler for Cat5/Cat6, Female to Female, Shielded, Industrial, Dust Cap - IP68, TAA N206-BC01-IND N206-BC01-IND RJ45 Bulkhead Coupler for Cat5/Cat6, Female to Female, Shielded, Industrial, Dust Cap - IP68, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.