Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extends a 10/100/1000 Mbps Gigabit Ethernet network connection over fiber optic cable using your choice of SFP transceiver.

  • Customizable converter extends up to 1000 Mbps (1 Gbps) of data via open SFP port
  • Automatic MDI/MDI-X configuration connects devices without crossover cabling
  • Hardened aluminum housing withstands operating temperature range of -10° to 60°C
  • Primary and redundant power supply ports allow connection of dual DC power sources
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 2-year limited warranty

Features

Customize a Network Connection Extension over Fiber Optic Cable
This network media converter works with a variety of SFP transceivers to convert a copper Gigabit Ethernet signal to fiber optic and extend it to a second network device. The customizable SFP port supports both singlemode and multimode transceivers, allowing your network connection to reach hubs, switches and other devices located farther away than copper cabling’s 100-meter limit. Auto-negotiation and automatic MDI/MDI-X configuration seamlessly connect devices without crossover cabling.

Monitor Your Installation with Line Loop Back
Determine the health of your network connection via the Line Loop Back (LLB) function, which ensures copper and fiber cables have been correctly installed. Use the DIP switches to control each function or turn them on or off.

LEDs Indicate Installation Performance and Diagnostic Functions
Easy-to-read LEDs on the side of the unit indicate essential status information, including network speed and connection, LFS diagnostics and unit power. The included 20–57VDC terminal block provides primary and secondary power inputs.

Protective Metal Housing Built to Withstand a Variety of Hazards
The hardened aluminum case is designed to operate in extreme temperatures ranging from -10 to 60 degrees Celsius (14 to 140 degrees Fahrenheit). It is protected from electrostatic discharge (ESD), radio frequency interference (RFI) and power surges. Hardware is included for DIN mounting.

TAA-Compliant for GSA Schedule Purchases
The N785-H01-SFP-D is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • N785-H01-SFP-D Media Converter
  • SFP connector cap
  • RJ45 connector cap
  • Terminal block (20–57VDC)
  • DIN rail kit
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332268570
Product TypeFiber to Ethernet
TechnologyCat5/5e; Cat6; Fiber
Mode TypeMultimode; Singlemode
DISPLAY
Accessories (Included)RS232 Terminal Block, DIN Rail Mount, RJ45 Insert Cap, SFP Insert Cap
NETWORK
Network PortsRJ45 (FEMALE); SFP (FEMALE)
INPUT
AC Power Adapter Input Specs (V / Hz / A)20-57V DC
POWER
Power Consumption (Watts)5.50
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1SFP (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPWR (Power), RPS (Redundant power), ALM (PWR & RPS fails), SFP (For SFP port link-up), 1000 (For Ethernet speed 1000Mbps, LNK/ACT (For data transmitting/receiving)
PHYSICAL
ColorBlack
Unit Dimensions (hwd / in.)1.970 x 4.570 x 3.940
Unit Packaging TypeBox
Unit Weight (lbs.)0.93
HousingMetal
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-40° to 185°F (-40° to 85°C)
Operating Humidity Range10% to 95% RH, (Non-Condensing)
Storage Humidity Range5% to 95% RH (Non-condensing)
COMMUNICATIONS
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Network Speed Details10 Mbps; 100 Mbps; 1000 Mbps
Transmission DistanceDepends on transceiver used
IEEE Standards Supported802.3; 802.3ab; 802.3u; 802.3x; 802.3z
Wavelength Division Multiplexing (WDM)Yes
FEATURES & SPECIFICATIONS
Data Transfer Rate1 Gbps; 10 Mbps; 100 Mbps
Mounting Accessory IncludedYes
Auto MDIX Support  Yes
DIN MountableYes
Optical PortSFP
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 3 ft. (0.91 m) N001-003-BL N001-003-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 3 ft. (0.91 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 10 ft. (3.05 m) N001-010-BL N001-010-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 10 ft. (3.05 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 20 ft. (6.09 m) N001-020-BL N001-020-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 20 ft. (6.09 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 25 ft. (7.62 m) N001-025-BL N001-025-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 25 ft. (7.62 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) N201-003-BL N201-003-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) N201-010-BL N201-010-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 20 ft. (6.09 m) N201-020-BL N201-020-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 20 ft. (6.09 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N201-025-BL N201-025-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.