Part Number: N785-I01-SFP-DU
Extends a 10/100/1000 Mbps Gigabit Ethernet network connection over fiber optic cable using your choice of SFP transceiver.
- Customizable converter extends up to 1000 Mbps (1 Gbps) of data via open SFP port
- Automatic MDI/MDI-X configuration connects devices without crossover cabling
- IP30 aluminum housing withstands operating temperature range of -40° to 75°C
- Primary and redundant power supply ports allow connection of dual DC power sources
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
Customize a Network Extension over Fiber Optic Cable
This unmanaged media converter works with a variety of SFP transceivers to convert a copper Gigabit Ethernet signal to fiber optic and extend it to a second network device. The customizable SFP port supports both singlemode and multimode transceivers, allowing your network connection to reach hubs, switches and other devices located farther away than copper cabling’s 100-meter limit. Auto-negotiation and automatic MDI/MDI-X configuration seamlessly connect devices without crossover cabling.
LEDs Indicate Installation Performance and Diagnostic Functions
Easy-to-read LEDs on the side of the unit indicate essential information, including network speed, connection status and unit power. The included 12–57VDC terminal block provides primary and secondary power inputs. You can also power the media converter with a user-supplied 12VDC power supply.
Protective Metal Housing Built to Withstand a Variety of Hazards
The IP30 industrial-grade aluminum case is protected from entry by tools, wires and other solid objects greater than 2.5 millimeters in diameter. It can also operate in extreme temperatures ranging from -40 to 75 degrees Celsius (-40 to 167 degrees Fahrenheit). It is protected from electrostatic discharge (ESD), radio frequency interference (RFI) and power surges. Hardware is included for DIN mounting.
TAA-Compliant for GSA Schedule Purchases
The N785-I01-SFP-DU is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332268594 |
Product Type | Fiber to Ethernet |
Technology | Cat5/5e; Cat6; Cat6a; Fiber; Multimode; Singlemode |
Mode Type | Multimode; Singlemode |
DISPLAY
Accessories (Included) | RS232 Terminal Block, DIN Rail Mount, RJ45 Insert Cap, SFP Insert Cap |
NETWORK
Network Ports | RJ45 (FEMALE); SFP (FEMALE) |
INPUT
AC Power Adapter Input Specs (V / Hz / A) | 12-57V DC |
POWER
Power Consumption (Watts) | 6.00 |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | SFP (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | PWR (Power), L/A (For Ethernet port link-up), 100 (For Ethernet & SFP speed 100Mbps), 1000 (For Ethernet & SFP speed 1000Mbps) |
PHYSICAL
Color | Black |
Unit Dimensions (hwd / in.) | 1.970 x 1.670 x 2.360 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.42 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | -40° to 167°F (-40° to 75°C) |
Storage Temperature Range | -40° to 185°F (-40° to 85°C) |
Relative Humidity | 5% to 95% RH, Non-Condensing |
Operating Humidity Range | 10% to 95% RH, (Non-Condensing) |
Storage Humidity Range | 5% to 95% RH (Non Condensing) |
COMMUNICATIONS
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
Network Speed Details | 10 Mbps; 100 Mbps; 1000 Mbps |
Transmission Distance | Dependent on SFP type; RJ45 = 100 M |
IEEE Standards Supported | 802.3ab; 802.3u; 802.3z |
Wavelength Division Multiplexing (WDM) | Yes |
FEATURES & SPECIFICATIONS
Data Transfer Rate | 1 Gbps; 10 Mbps; 100 Mbps |
Mounting Accessory Included | Yes |
Auto MDIX Support | Yes |
DIN Mountable | Yes |
Optical Port | SFP |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N001-003-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 3 ft. (0.91 m) | |
N001-010-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 10 ft. (3.05 m) | |
N001-015-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 15 ft. (4.57 m) | |
N001-020-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 20 ft. (6.09 m) | |
N001-025-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 25 ft. (7.62 m) | |
N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) | |
N201-010-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) | |
N201-015-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 15 ft. (4.57 m) | |
N201-020-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 20 ft. (6.09 m) |
Network Switches
Model Number | Description | |
---|---|---|
NFI-U08-1 | 8-Port Unmanaged Fast Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN/Wall Mount, TAA | |
NG16 | 16-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing | |
NG5 | 5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing | |
NGI-U08C2 | 8-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, 2 GbE SFP Slots, -40° to 75°C, DIN Mount, TAA | |
NGI-U08C2POE8 | 8-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, PoE+ 30W, 2 GbE SFP Slots, -40° to 75°C, DIN Mount, TAA |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images