Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Bracket Accessory - enables Vertical PDU Installation with Rear-Facing Outlets


  • Set of brackets enables vertical PDU placement with outlets facing the rear in button-mount equipped racks
  • Rear facing outlets enhance airflow and equipment cabling access
  • Toolless mounting supported
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

PDUMVROTATEBRKT

Have a Question?
Contact Us

Overview

PDUMVROTATEBRKT enables toolless installation of select Tripp Lite PDUs in 0U / vertical orientation with rear-facing outlets to facilitate better rack front-to-rear airflow and equipment access. Pair of brackets with installation buttons snap into the accessory mounting rails in equipped racks. Each bracket accepts a PDU button mount that snaps into place to securely hold a PDU as it distributes power to your rack enclosure.
Compatible with Tripp Lite PDU1415, PDU1420T, PDU40TDUAL, PDUV15, PDUV20, PDUV30HV, PDUMV15, PDUMV20, PDUMV40, PDUMV30, PDUMV20HV, PDUMV30HV, PDUMV15NET, PDUMV20NET, PDUMV30NET, PDUMV20HVNET, PDUMV30HVNET and other PDUs referencing this accessory.

Features

  • Enables toolless installation of select Tripp Lite PDUs in 0U / vertical orientation with rear-facing outlets to facilitate better rack front-to-rear airflow and equipment access
  • Pair of brackets with installation buttons snap into the accessory mounting rails in equipped racks
  • Each bracket accepts a PDU button mount that snaps into place to securely hold a PDU as it distributes power to your rack enclosure
  • Compatible with Tripp Lite PDU1415, PDU1420T, PDU40TDUAL, PDUV15, PDUV20, PDUV30HV, PDUMV15, PDUMV20, PDUMV40, PDUMV30, PDUMV20HV, PDUMV30HV, PDUMV15NET, PDUMV20NET, PDUMV30NET, PDUMV20HVNET, PDUMV30HVNET and other PDUs referencing this accessory
RoHS compliant

Specifications

OVERVIEW
UPC Code037332147271
PHYSICAL
Shipping Dimensions (hwd / in.)2.70 x 3.65 x 2.10
Shipping Weight (lbs.)0.30
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Documents & Downloads

support icon

Do you own a
PDUMVROTATEBRKT

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.