Part Number: DMTP55NO
This Model has been retired and has not been replaced. An Owner's Manual and other information for the DMTP55NO is available on the model support page
Features
An Advanced Presentation Platform Perfect for Group Brainstorming Sessions
Tripp Lite’s Interactive Flat-Panel Touchscreen Display encourages and assists group collaboration and audience participation – a crucial tool as organizations implement work-from-home strategies for employee safety and operational continuity. This best-in-class 55-inch 4K display includes an embedded Android operating system, providing a flexible presentation platform compatible with a wide array of apps and devices.
Take Information Directly to Your Audience Anywhere
The DMTP55NO helps you promote collaboration, enable interactive presentations and facilitate communication between local and remote teams. It’s ideal for classrooms, libraries, conference rooms, meeting rooms and other office environments in education, corporate, healthcare, hospitality, retail, government, defense and public safety settings. The VESA-compatible display mounts easily to a wall mount or mobile cart (each sold separately) for shared workflow in any location.
Designed for Dynamic Interactivity That Lets Everyone Be Part of the Team
The display’s remote collaboration capability is ideal to keep teams working together, wherever members may be. Built-in wireless networking, remote screen sharing, and a wide range of pre-installed tools aid problem-solving and free expression of ideas. In addition, a detachable high-definition webcam beams the entire meeting area straight to off-site collaborators and partners, allowing anyone to participate in meetings, presentations and group discussions from outside the office. A built-in 40-watt speaker system ensures everyone in the room will hear every idea clearly.
All the World’s Information Available, Literally, at Your Fingertips
The 55-inch 4K display boasts patented touchscreen technology with low-latency response and 20 points of multi-touch. Use your fingers or the included battery-free stylus to write notes, check email, create presentations, stream 4K video and surf the web. The large touchscreen monitor is built for ultra-fast, ultra-precise interactivity for multiple concurrent users. It all makes for an immersive and expansive experience that basic electronic whiteboards can’t match.
Specifications
OVERVIEW
UPC Code | 037332257918 |
Product Type | Interactive Touchscreen |
Device Compatibility | Monitor/HDTV |
VIDEO
Max Supported Video Resolution | 4K @ 60 Hz |
DISPLAY
Screen Size | 55 |
Touch Technology | Ultra Slim IR (13mm depth) |
Number of Touch Points (Android) | 10 |
Response Time | <8 ms (1 touch) |
Aspect Ratio | 16:9 |
Viewing Angle | 178/178 degrees |
Brightness | 350 cd/m2 |
Contrast Ratio | 1300:1 |
Tilt | +5 to -10 degrees |
Camera | Detachable HD webcam (1080p); Supports video calling |
Audio | Soundbar speakers (20W x 2) with subwoofer |
Accessories (Included) | 2 stylus pens with replacement tips; remote control |
Remote User Interface (RUI) | Power LED, battery charge level LEDs, on/off button, alarm mute button |
Other Features | Anti-glare 4mm tempered glass |
COMPUTE
Processor Type | Intel® Core™ i7 6500U |
Processor Speed | 4.20 GHz |
Maximum Memory | Upgradable to 32GB |
Storage | 128GB Solid State Drive (SSD) |
Pre-Installed Operating Systems | Android 6 |
Graphics Card | Intel® UHD Graphics 500 Series |
POWER
Input Voltage(s) | 120V or 230V |
Power Cord Length (ft.) | 6 |
CONNECTIONS
Input Ports | Front: HDMI; USB 2.0; USB for touch
Rear: (4) HDMI; DisplayPort; VGA; USB for camera; (3) USB 2.0 (Android only); (2) USB for touch; (3) 3.5 mm audio |
Output Ports | Rear: (2) HDMI; (2) 3.5 mm Audio |
Ethernet Interface | (RS232 (D-sub 9-Pin), LAN(RJ45) |
Serial Interface | RS-232 (DB9) |
PHYSICAL
Color | Black; Silver |
VESA Pattern (mm) | 400x300 |
Shipping Dimensions (hwd / in.) | 8.70 x 37.10 x 55.10 |
Unit Dimensions (hwd / in.) | 32.300 x 50.400 x 3.600 |
Unit Weight (lbs.) | 119.1 |
FEATURES & SPECIFICATIONS
Cord Management | No |
Built-in Cable Management | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1 |
Product Compliance | RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Certificates
Product Images