Part Number: SVBM
- Connects to compatible 3-phase UPS systems for extended runtime
- Pre-wired and pre-assembled 120V DC batteries designed for fast, no-fuss installation
- 1-year limited warranty
Features
System Requirements
- SV-Series small- or medium-frame 3-phase UPS system
Package Includes
- Ships as 4 separate packages, each labelled “SVTRAY” (4 SVTRAY = one SVBM)
- Each package includes 10 pre-installed and pre-wired internal batteries
- Installation hardware
- See UPS owner’s manual for installation instructions
Specifications
OVERVIEW
UPC Code | 037332202567 |
Accessory Type | Internal Battery Pack |
Accessory Class | UPS Accessories |
BATTERY
DC System Voltage (VDC) | +/-120V DC |
UPS Connection | Each battery tray self-connects to the DC Bus when installed |
PHYSICAL
Shipping Dimensions (hwd / in.) | 9.84 x 11.61 x 34.25 |
Shipping Weight (lbs.) | 81.00 |
Unit Dimensions (hwd / in.) | 6.690 x 4.210 x 30.190 |
Unit Weight (lbs.) | 57.32 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |