Internal Battery Pack - Compatible with select SmartOnline 20kVA, 30kVA, 40kVA 3-Phase UPS System & SUBF2030 External Battery Frame
Part Number: SURBC2030
- Internal Battery Pack offers extended runtime operation for select Tripp Lite SmartOnline 20, 30 and 40kVA 3-Phase UPS Systems & SUBF2030 External Battery Frame
- Simple installation scheme with pre-wired and assembled batteries
- 1-year limited warranty
Overview
The SURBC2030 Internal Battery Pack is a set of two pre-wired strings of internal batteries that are designed to be installed within the internal battery compartment for select Tripp Lite SmartOnline 20, 30 and 40kVA 3-Phase UPS System or SUBF2030 External Battery Frame. When installed as directed, the two assembled battery strings that make up a SURBC2030 maintain a nominal battery voltage of 240V DC. The SURBC2030 also serves as a replacement for existing internal battery packs.
Features
- Set of two pre-wired strings of internal batteries that are designed to be installed within the internal battery compartment of select Tripp Lite SmartOnline 20, 30 and 40kVA 3-Phase UPS System or SUBF2030 External Battery Frame
- When installed as directed, the two assembled battery strings that make up a SURBC2030 maintain a nominal battery voltage of 240V DC
- Also serves as a replacement for existing internal battery packs
Specifications
OVERVIEW
UPC Code | 037332141743 |
Accessory Type | Internal Battery Pack |
INPUT
Input Phase | 3-Phase |
BATTERY
DC System Voltage (VDC) | 240 |
UPS Connection | Included cabling |
PHYSICAL
External Battery Pack Form Factor | Tower |
Shipping Dimensions (hwd / in.) | 18.00 x 20.00 x 31.00 |
Shipping Weight (lbs.) | 168.00 |
Unit Dimensions (hwd / in.) | Each of the two battery strings measures - 8 x 6 x 27 |
Unit Weight (lbs.) | 123.00 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images