Part Number: S502-20N
- 32-pin SFF-8484 to 4 x 7-pin internal SAS cable
- Supports data rates of up to 6.0Gbs
- Straight backshell configuration
- 0.5 meter in length ( 20 inch )
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This 32-pin SFF-8484 to 4 x 7-pin internal SAS cable (Serial Attached SCSI) cable is ideal for connecting SAS controllers to individual SAS/SATA disk drives. High-performance cable provides differential pair signaling with less than 5ps/m in pair skew, improved EMI protection and 3.0 Gbps data rate with rates up to 6.0 Gbps. Thinner, flexible cable enables more efficient routing, with improved airflow and thermal mechanics. Configuration of storage devices is simplified. SAS assemblies are RoHS compliant and feature a lifetime warranty.
Features
- SFF-8484 to 4 x 7pin SAS Cable - 0.5 meter ( 20inch )
- Supports data rates up to 6.0Gbs
- Thin, flexible cable for easy routing and increased airflow
- RoHS Compliant
System Requirements
- SAS Host Bus Adapter and Backplane with SFF-8484 mating connector
Package Includes
- 0.5-Meter ( 20 inch ) Internal SAS 4-in-1 SFF-8484 to 4 x 7pin Cable
Specifications
OVERVIEW
UPC Code | 037332149961 |
Technology | SAS; Ribbon/Internal |
CONNECTIONS
Side A - Connector 1 | SFF-8484 |
Side B - Connector 1 | 7 PIN SATA (MALE) |
PHYSICAL
Color | Red |
Cable Jacket Color | Red |
Cable Length (ft.) | 1.7 |
Shipping Dimensions (hwd / in.) | 0.25 x 6.30 x 9.60 |
Shipping Weight (lbs.) | 0.10 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images