Part Number: S501-24N
This Model has been retired and has not been replaced. More information for the S501-24N is available on the model support page
Overview
Features
- 24-inch Internal SAS Cable, 4-Lane
- SFF-8484 to 4 x SFF-8482
- Host Controller to Target Drives...6Gbps
- Compatible with all manufacturers SAS HBA's and SAS Drives
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- SAS Controller w/SFF-8484 connector
- SAS Drive with SFF-8482 connector
Package Includes
- 24-inch SFF-8484 to 4 x SFF-8482 Serial Attached SCSI (SAS) Cable
Specifications
OVERVIEW
UPC Code | 037332160348 |
Technology | SAS; Ribbon/Internal |
CONNECTIONS
Side A - Connector 1 | SFF-8484 |
Side B - Connector 1 | (4) SFF-8482 |
PHYSICAL
Color | Black; Red; Yellow |
Cable Length (ft.) | 2 |
Shipping Dimensions (hwd / in.) | 2.00 x 2.90 x 7.30 |
Shipping Weight (lbs.) | 0.40 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images