Internal SAS Cable, mini-SAS (SFF-8087) to mini-SAS (SFF-8087), 18-in. (0.5M)
- Positive and passive latching ensures that the plug remains mated to receptacle
- All internal Mini-SAS assemblies are capable of supporting SAS/SATA generation I, II, and III bandwidths ( up to 6Gbps )
- Reduced mechanical size offers up to 4 times the port density of the current x4 solution
- This product is covered by a Lifetime Limited Warranty (coverage details)
S506-18N
Have a Question?
Overview
Features
- Positive and passive latching ensures that the plug remains mated to receptacle
- All internal mini SAS assemblies are capable of supporting SAS/SATA generation I, II, and III bandwidths ( up to 6Gbps )
- Reduced mechanical size offers up to 4 times the port density of the current x4 solution
- For Controller to Backplane applications
Specifications
OVERVIEW
UPC Code | 037332143327 |
Technology | SAS; Ribbon/Internal |
INPUT
Cable Length (ft.) | 1.5 |
Cable Length (in.) | 18 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 0.25 x 5.10 x 8.10 |
Shipping Weight (lbs.) | 0.10 |
CONNECTIONS
Side A - Connector 1 | SFF-8087 |
Side B - Connector 1 | SFF-8087 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.