Model Number: INTERNETOFFICE300

Internet Office 120V 300VA 150W Standby UPS, Ultra-Compact Desktop 6 Outlets, Tel/DSL/Ethernet Protection, TAA

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/INTERNETOFFICE300-FRONT-L.jpg

 
  • 300VA ultra-compact 120V standby UPS
  • Maintains AC output during power failures
  • 3 UPS battery supported outlets, 3 surge-only outlets
  • TEL/DSL/ethernet protection
  • NEMA 5-15P input plug and 6 NEMA 5-15R outlets
  • TAA Compliant
$7599

993778

$6999

A0429490

$7302

230965

$7399

42-111-001

$7699

INTERNETOFFICE300

$7900

293707

$7599

993778

$7099

00841169


Overview

Tripp Lite's INTERNETOFFICE300 UPS System provides complete power protection for your entire computer set-up. 300 VA power capacity maintains your Internet connection allowing you to work online through short blackouts or safely shut down during longer ones. Unique design features 6 outlets (3 UPS & surge + 3 surge-only outlets) and diagnostic LEDs. Built-in RJ45 jacks prevent surges from damaging your modem/fax/10BT equipment. A 6-ft. telephone cord is also included. $100,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment.

Features

  • 300 VA output power rating(150 watts)
  • Up to 11 minutes backup time(single PC; 15-in monitor)
  • Battery run time: 10 minutes half load/4 minutes full load
  • 6 protected outlets(3 UPS & surge + 3 surge-only outlets); 6-ft. cord
  • Built-in RJ45 jacks prevent surges from damaging your modem/fax/10BT equipment; 6-ft. telephone cord included
  • Complete surge protection and EMI/RFI noise filtering
  • $100,000Ultimate Lifetime Insurance(U.S., Canada, and Puerto Rico only) covers connected equipment
  • 5 diagnostic LEDs indicate AC present, line fault, on battery, overload and battery low/replace
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • Compliant with the Federal Trade Agreements Act(TAA) for GSA Schedule purchases

Package Includes

  • INTERNETOFFICE300 UPS System
  • Phone cable
  • Instruction manual
TAA compliant
RoHS compliant

Specifications

OUTPUT
Output Volt Amp Capacity (VA) 300
Output Watt Capacity (Watts) 150
Nominal Output Voltage(s) Supported 110V; 115V; 120V
Nominal Voltage Details 120v nominal output in battery mode
Frequency Compatibility 50 / 60 Hz
Frequency Compatibility Details Automatic frequency selection
Output Voltage Regulation (Battery Mode) +/- 5%
Output Receptacles (6) 5-15R
UPS Output Receptacles (Surge Suppression Only) 3 UPS outlets, 3 surge-only outlets
Output Circuit Breakers 15A
Hot-Swap PDU options PDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode) Sine wave
Output AC Waveform (Battery Mode) PWM sine wave
INPUT
Rated input current (Maximum Load) 12A
Nominal Input Voltage(s) Supported 120V AC
UPS Input Connection Type 5-15P
UPS Input Cord Length (ft.) 6
Recommended Electrical Service 15A 120V
Input Cord Length (ft.) 6
Input Phase Single-Phase
BATTERY
Full Load Runtime (min.) 4 min. (150w)
Half Load Runtime (min.) 10 min. (75w)
DC System Voltage (VDC) 12
Expandable Runtime No
USER INTERFACE, ALERTS & CONTROLS
Switches Power off / on switch
LED Indicators 5 LEDs indicate complete UPS operational status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating 380
UPS AC Suppression Response Time Instantaneous
UPS Dataline Suppression 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression Yes
AC Suppression Joule Rating 380
AC Suppression Response Time Instantaneous
Dataline Suppression 1 line TEL / DSL or 10Base T Ethernet protection
PHYSICAL
Installation Form Factors Supported with Included Accessories Tower; Ultra-compact desktop
Primary Form Factor Desktop
UPS Power Module Dimensions (hwd, in.) 2.6 x 11 x 4.5
UPS Power Module Weight (lbs.) 4
UPS Shipping Dimensions (hwd / in.) 4.5 x 13 x 8.2
Shipping Weight (lbs.) 5.4
UPS Housing Material ABS
Primary UPS Height (mm) 66
Primary UPS Width (mm) 279
Primary UPS Depth (mm) 114
Shipping Height (mm) 114
Shipping Width (mm) 330
Shipping Depth (mm) 208
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
Battery Mode BTU / Hr. (Full Load) 44.3
AC Mode Efficiency Rating (100% Load) 94%
COMMUNICATIONS
Communications Interface None
LINE / BATTERY TRANSFER
Transfer Time 2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint) 99V
High Voltage Transfer to Battery Power (Setpoint) 141V
CERTIFICATIONS
UPS Certifications Meets FCC Part 15 Category B (EMI); TAA Compliant; Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
WARRANTY
Product Warranty Period (U.S. & Canada) 3-year limited warranty
Product Warranty Period (Latin America) 3-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $100,000 Ultimate Lifetime Insurance

REVIEW SNAPSHOT®

by PowerReviews
Tripp LiteInternet Office 120V 300VA 150W Standby UPS Ultra-Compact Desktop 6 Outlets Tel/DSL/Ethernet Protection TAA
 
4.7

(based on 3 reviews)

Ratings Distribution

  • 5 Stars

     

    (2)

  • 4 Stars

     

    (1)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

100%

of respondents would recommend this to a friend.

Reviewed by 3 customers

Displaying reviews 1-3

Back to top

 
5.0

Format and cost and function are the best!

By pdnRPH

from Undisclosed

Comments about Tripp Lite Internet Office 120V 300VA 150W Standby UPS Ultra-Compact Desktop 6 Outlets Tel/DSL/Ethernet Protection TAA:

I protect all electronic equipment in my house with Tripplite. Even my wife's sewing machines that are very computerized. The machines are very expensive, and I need to see that nothing can happen to them.

Comment on this reviewHelp Icon

 
5.0

Best size and configuration to protect

By pdnRPH

from Undisclosed

Comments about Tripp Lite Internet Office 120V 300VA 150W Standby UPS Ultra-Compact Desktop 6 Outlets Tel/DSL/Ethernet Protection TAA:

Best size and configuration to protect even a $10,000 sewing machine!

Comment on this reviewHelp Icon

 
4.0

Overall a good product

By jpmsbd

from Undisclosed

Comments about Tripp Lite Internet Office 120V 300VA 150W Standby UPS Ultra-Compact Desktop 6 Outlets Tel/DSL/Ethernet Protection TAA:

Was overcharged by our local electronics store by $12 over MSRP. 1 of the 9 I purchased was defective. I am preparing a warranty claim now, guess we'll see how that goes and possibly edit this review. I would recommend this to anyone in need of a small ups.

Comment on this reviewHelp Icon

Displaying reviews 1-3

Back to top


Frequently Asked Questions

When the red Overload/Check Battery LED is flashing, the internal battery of the UPS system requires a recharge or replacement due to age.

Follow the instructions below in an attempt to restore normal operation:
1. Power off and remove any equipment connected to the UPS.
2. Power off the UPS by pressing the On/Off button and holding it until the UPS beeps. Release the On/Off button and disconnect the UPS from the AC outlet.
3. Determine if the UPS has a removable battery door by examining the bottom of the UPS.

    -If there is no battery door, continue to step 6.
    -If there is a battery door, continue to step 4.

4. Remove the battery door and carefully remove the battery for inspection.

    -If the battery is bloated or damaged, purchase and install an appropriate replacement battery. When the UPS is returned to service, be sure it is adequately ventilated.
    -If a voltmeter is available, check the battery’s voltage. If the battery’s voltage is less than 10V DC, purchase and install an appropriate replacement battery. The UPS system's charger cannot recharge a battery with voltage lower than 10V DC.
     -If the UPS and battery are more than two years old, purchase and install an appropriate replacement battery. Battery performance and capacity deteriorate over time, and a replacement is needed periodically.
      -If none of the above applies, inspect the battery cables attached to the battery. Remove any build-up of corrosion found on the battery terminals or connectors.

5. Ensure that both the positive and negative connectors are firmly attached to the correct battery leads: the red lead to the red terminal, the black lead to the black terminal. Reinstall the battery and battery door.
6. Determine if the UPS has a circuit breaker (button- or plunger-style) by examining the perimeter of the UPS.

    -If there is no circuit breaker, continue to the next step.
    -If there is a circuit breaker, press the button inward. If there is no resistance and the button stays recessed, then the circuit breaker is already reset.

7. Confirm that the AC outlet is passing power by connecting another device, such as a radio or lamp, to the outlet.
8. Connect the UPS to the working AC outlet.
9. Power on the UPS by pressing the power button and holding it until you hear a beep. The green On/Off LED should now be lit.
10. Verify that the power rating of the equipment to be plugged into the battery-backup/surge-protected outlets does not exceed the UPS output capacity. To do this, add together the power ratings for each piece of equipment and compare the total requirements to the capacity of your unit, which is listed a) on the bottom of the UPS, or b) on the Product Specification tab on the Tripp Lite website's product page. If the total power draw of the connected equipment exceeds the capacity of the UPS, the load MUST be reduced to conform to the output specifications of the unit. Note: This UPS has two types of outlets: battery-backup/surge-protected outlets that DO provide battery-backup power, and surge-protected-only outlets that DO NOT provide battery-backup power.
11. Reconnect the equipment that requires battery-backup power and is within the output capacity of the UPS directly into the battery-backup/surge-protected outlets. Power on the equipment. Equipment that does not require battery-backup protection or that exceeds the capacity of the UPS can be plugged into the surge-protected-only outlets.
12. Perform a self-test by holding the On/Off button for 3 seconds and releasing it after the second beep. The unit will register an alarm while it checks internal components and will briefly operate in battery mode to ensure that it is able to power the attached equipment. If the connected devices remain operational throughout the test, then the UPS is operating properly. Another series of beeps will indicate that the test is complete.
Follow the steps below to perform a discharge reset of an AVR, ECO, Internet, or BC model Tripp Lite UPS system:
1. Power off any equipment connected to the UPS system.
2. Disconnect any devices plugged into the outlets of the UPS system.
3. Press and hold the On/Off/Test button and release the button after the UPS emits a single beep. The UPS will be powered off with no LEDs lit and no AC output from the Battery Backup Protected/Surge Protected outlets.
4. Disconnect the UPS from its AC input source. Verify the UPS is powered off by making sure that no LEDs are lit and that the UPS is no longer passing power from the Battery Backup Protected/Surge Protected outlets and the Surge-Only Protected outlets.
5. Remove the screw(s) that secure the battery door of the UPS and remove the battery door.
6. Tilt the UPS to allow the battery to partially slide away from the UPS, exposing the battery terminals. Locate the red and black battery cables connected to the battery. Using pliers, disconnect one of the UPS DC input cables, either the red or black cable, from the battery. Be sure that the cable does not come in contact with the opposite battery terminal.
7. Locate the On/Off/Test button. Press and hold the On/Off/Test button for ten seconds and then release it.
8. Reconnect the red or black UPS DC input cable to the terminal from which it was disconnected.
9. Reinstall the battery door.
10. Connect the UPS to a known working AC source. The Surge-Only Protected outlets will now begin to pass power.
11. To power on the unit, press and hold the On/Off/Test button and release it after the UPS emits a single beep. The On/Off LED will illuminate and the UPS will begin passing power from its Battery Backup Protected/Surge Protected outlets.


Additional FAQs may be available on the INTERNETOFFICE300 model support page.


Accessories

PDUB15
PDUB15

1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount

More... Prices

Extended Warranties

WEXT1B
WEXT1B

1-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT2B
WEXT2B

2-Year Extended Warranty - For select Tripp Lite Products

More... Prices


Clear List