Part Number: INTERNETOFFICE300
This Model has been retired and replaced by BC450. An Owner's Manual and other information for the INTERNETOFFICE300 is available on the model support page
Overview
Features
- 300 VA output power rating (150 watts)
- Up to 11 minutes backup time (single PC; 15-in monitor)
- Battery run time: 10 minutes half load/4 minutes full load
- 6 protected outlets (3 UPS & surge + 3 surge-only outlets); 6-ft. cord
- Built-in RJ45 jacks prevent surges from damaging your modem/fax/10BT equipment; 6-ft. telephone cord included
- Complete surge protection and EMI/RFI noise filtering
- $100,000Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
- 5 diagnostic LEDs indicate AC present, line fault, on battery, overload and battery low/replace
- Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
- Compliant with the Federal Trade Agreements Act(TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332096654 |
UPS Type | Standby |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 12A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 300 |
Output Capacity (Watts) | 150 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 3 UPS outlets, 3 surge-only outlets |
Output Circuit Breakers | 15A |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (6) 5-15R |
BATTERY
Runtime Full Load (min.) | 4 min. (150w) |
Runtime Half Load (min.) | 10 min. (75w) |
DC System Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
Switches | Power off / on switch |
LED Indicators | 5 LEDs indicate complete UPS operational status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 380 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 380 |
AC Suppression Response Time | Instantaneous |
Dataline Suppression | 1 line TEL / DSL or 10Base T Ethernet protection |
PHYSICAL
Primary Form Factor | Desktop |
Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop; Wallmount |
Primary UPS Depth (mm) | 114 |
Primary UPS Height (mm) | 66 |
Primary UPS Width (mm) | 279 |
Shipping Dimensions (hwd / in.) | 4.10 x 8.00 x 12.90 |
Shipping Weight (lbs.) | 5.30 |
UPS Housing Material | ABS |
UPS Power Module Dimensions (hwd, in.) | 2.6 x 11 x 4.5 |
UPS Power Module Weight (kg) | 1.81 |
UPS Power Module Weight (lbs.) | 4 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode Efficiency Rating (100% Load) | 94% |
COMMUNICATIONS
Communications Interface | None |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 99V |
High Voltage Transfer to Battery Power (Setpoint) | 141V |
APPLICATIONS
UPS Applications | Computer/Peripherals |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images