Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$59.84 Avg. Price
  • 8 outlets / 8-ft. cord
  • 2160 joule rating
  • Auto/Manual switch offers green energy savings or standard protection
  • Unique Netbook switch allows user to select wattage
  • 1-line tel/network protection

Features

  • Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals
  • Allows users to switch between green (auto) power save mode and standard (manual) surge protection mode
  • 8 total AC outlets with room for 3 transformer plugs without blocking outlets covers computers and all peripherals
  • "Master" outlet controls power flow for 1 primary device and up to 5 peripheral devices
  • Five "Power Save" outlets cut AC power when not in use--perfect for non-essential peripherals like monitors, printers, scanners, speakers, lamps, etc.
  • Two "Always-On" outlets provide continuous power for interminable devices such as modems, routers, external hard drives, cordless phones and fax machines
  • 1-line tel/network data line protection to prevent surges from damaging your modem/fax/100Bt equipment
  • User-selectable wattage switch accommodates PCs, Netbooks and other Internet research tools
  • 2160 joules AC surge suppression shields equipment from the strongest surges and line noise
  • Long 8 foot AC line cable with space-saving angle input plug conveniently reaches distant outlets
  • Lighted power switch with integrated 15 amp circuit breaker offers power control and overload protection
  • Integrated child-safety sliding outlet covers safely seal off all unused outlets
  • Diagnostic LEDs confirm outlet grounding and surge suppression status
  • Attractive gray suppressor housing with keyhole mounting tabs allow versatile placement options
  • $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP808NETG Eco Energy-Saving Surge Suppressor
  • 6-ft. tel/network cable
  • Instruction manual with warranty information
Energy-Efficient Green Solutions RoHS compliant

Specifications

OVERVIEW
UPC Code037332152404
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Plug FeaturesRight Angle (36D)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps144000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)8
Right-Angle PlugYes
OUTPUT
Output Capacity (Watts)1800
Frequency Compatibility60 Hz
Output Receptacles(8) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(6) Yes
Outlet DetailsIncludes built-in sliding safety covers
Outlet OrientationSingle row of 5, plus a second row of 3 for transformer accommodation
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2160
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating330 L-G, 400 L-N, 400 N-G
EMI / RFI Filtering  Up to 40 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details1 line
Network (Ethernet) ProtectionYes
Telephone/DSL ProtectionYes
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorGray
Housing ColorGray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between horizontal slots = 75 mm; Distance between vertical slots = 41.6 mm
Outlets Measurement (Center to Center)Distance between standard outlets = 28.5mm; Distance between transformer outlets = 57mm
Receptacle ColorGreen; gray
Shipping Dimensions (hwd / in.)11.30 x 2.40 x 8.70
Shipping Weight (lbs.)2.40
Unit Dimensions (hwd / in.)1.510 x 4.860 x 9.550
Unit Weight (lbs.)1.87
Input Cord ColorGray
COMMUNICATIONS
Network Compatibility100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
Green Energy-Saving FeaturesPower saving auto-shutoff ECO outlets
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$150,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.