Part Number: B126-2X2
This Model has been retired and replaced by B126-4X4. An Owner's Manual and other information for the B126-2X2 is available on the model support page
Overview
The B126-2X2 2-port HDMI over Cat5/Cat6 Matrix Splitter Switch works with Tripp Lite remote receivers to share one or more HDMI sources between multiple projectors, monitors or televisions. It's ideal for digital signs, trade shows, presentations, retail and other applications where the video sources are located farther than conventional cables allow or that require multiple displays connected to one source.
It uses HDMI cable (see Tripp Lite's P568-Series) to connect to the sources and Cat5e/6 cable to transmit to the remote monitors (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series). Any video source can be routed to any monitor, or you can send the same source to multiple monitors. Switch between inputs via pushbuttons, RS-232 serial or the included remote control.
When used with Tripp Lite's B126-1A0 or B126-1A0-WP-1 active remote receivers, the switch can extend a 1080i (60 Hz) signal up to 175-ft. (53.34 m) or a 1080p signal (60 Hz) up to 125-ft. (38.1 m). With a B126-1P0 or B126-1P0-WP-1 passive remote receiver, it can extend a 1080i (60 Hz) signal up to 75-ft. (22.86 m) and a 1080p (60 Hz) signal up to 50-ft. (15.24 m) Add up to three B126-110 remote repeaters to each channel to fully extend the signal range or add more displays.
In addition to crystal-clear video, the B126-2X2 delivers full, rich stereo. Easy to set up with no software or drivers to install. Mounts to a wall, rack or pole using the included hardware.
Features
- Extends a 1080i (60 Hz) signal up to 175-ft. (53.34 m) and a 1080p (60 Hz) signal up to 125-ft. (38.1 m) with each optional B126-110 remote repeater
- Extends a 1080i (60 Hz) signal up to 175-ft. (53.34 m) and a 1080p (60 Hz) signal up to 125-ft. (38.1 m) with B126-1A0 or B126-1A0-WP-1 active remote receiver
- Extends a 1080i (60 Hz) signal up to 75-ft. (22.86 m) and a 1080p (60 Hz) signal up to 50-ft. (15.24 m) with B126-1P0 or B126-1P0-WP-1 passive remote receiver
- Add up to 3 remote repeaters on each channel for maximum signal range
- Connects to next link in the chain with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series)
Supports the Latest Video and Audio Resolutions
- Works with all operating systems and HDMI video sources
- Supports HD resolutions up to 1080p (60 Hz)
- Supports stereo audio
- Supports 24-bit True Color (8 bits per channel) and HDCP
Easy to Set Up and Use
- Route any video display to any monitor, or route the same display to multiple monitors
- Plug-and-play engineering—no software or drivers to download and install
- Connects quickly to sources with HDMI cable, such as Tripp Lite's P568-Series
- LEDs indicate at a glance when the unit is receiving power and an HDMI signal from the source
- Included mounting hardware lets you install the units on a wall, rack or pole
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
Package Includes
- B126-2X2 2 x 2 HDMI over Cat5/Cat6 Matrix Splitter Switch
- 3.5 mm to DB9 adapter cable (serial)
- Remote control
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V, 2A, 4.5 ft. (1.37 m)
- Mounting hardware
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332180209 |
Product Type | Transceiver |
Technology | HDMI; IR; Cat5/5e; Cat6 |
Host Connector | (2) HDMI (FEMALE) |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 720P Range (ft) | 175 |
Max 1080P Range (ft) | 125 |
Max 1280 x 720 (720p) Range (ft) | 125 |
Max 1920 x 1080 (1080p) Range (ft) | 125 |
Transmitter Video Input | HDMI |
Transmitter - Number of Video Outputs | 2 |
Range Extension using other Tripp Lite product | 175ft @ 1080i 125ft @ 1080p |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | B126-110 |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 125 |
AUDIO
Audio Input | HDMI |
Audio Specification | Stereo Audio |
INPUT
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V/2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.37 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Unit (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft. |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | (2) HDMI (FEMALE) |
Side A - Connector 2 | 3.5MM (FEMALE) |
Side B - Connector 1 | (2) RJ45 (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Source A, B (Orange), Output 1, 2 (Green); RJ45: Green (Connection), Orange (Activity) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Number of Displays | 2 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Form Factor/Mounting Options | Box; Wall-mount |
Shipping Dimensions (hwd / in.) | 2.00 x 6.20 x 10.20 |
Shipping Weight (lbs.) | 1.90 |
Unit Dimensions (hwd / in.) | 1.200 x 5.000 x 3.900 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.43 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 32 to 104 °F (0 to 40 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 175 |
Max 480P Range (ft) | 175 |
Max 1440 x 900 Range (ft) | 175 |
Max 1080i Range (ft) | 175 |
Max 480i Range (ft) | 175 |
Max 640 x 480 Range (ft) | 175 |
Max 800 x 600 Range (ft) | 175 |
Max 1600 x 1200 Range (ft) | 175 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; PSE; TUV; RoHS; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050 - HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images