Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port USB 2.0 Printer / Peripheral Sharing Switch

Model Number: U215-004-R


Ideal for home or office workstations that need to eliminate redundant peripherals by sharing a printer, scanner or high-capacity hard drive among multiple PCs in order to save money, time and space.
  • Allows multiple computers to share one USB device such as a printer, scanner and hard drive.
  • One-touch port switching via a mouse, hot-key or manually
  • Supports Hi-Speed USB 2.0 480Mbps data transfer rates
  • Windows 7, 8, 8.1 and 10 Compatible
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's U215-004-R 4-port USB 2.0 Peripheral Sharing Switch allows you to connect up to four computers to one USB peripheral such as a printer, scanner, high-capacity hard drive and many others. Ideal for and small office computers. It not only saves space, but also eliminates the cost of buying separate USB devices for every computer. Plus, it simplifies cable management in the office area. Quickly switch between computers using keyboard hot-keys, mouse, or manually. Plug-and-play functionality makes installation a breeze. Supports both high-speed USB 2.0 peripherals with transfer rates up to 480 Mbps. Backward compatible to legacy USB 1.1 devices. Compatible with most major operating systems. Icon task bar indicates switch status at a glance, and active LEDs indicate which computer is currently using the peripheral. No separate AC adapter required. Power is drawn through the USB cables.

Features

  • Peripheral Sharing: Allows you to share a USB peripheral between four separate computers and eliminates the need for peripherals attached to each computer, which saves money, space and time when setting up a multi-PC application.
  • Space-Saving: Space-saving functionality is perfect for home or office workstations that need to share a printer, scanner or high-capacity hard drive among multiple PCs.
  • USB Compatibility: Compatible with both USB 2.0 and USB 1.1 so it can be used with any USB peripheral that needs to be shared.
  • Operating Systems: Compatible with Mac OS X up to 10.11 and Windows 98SE/2000/ME/XP/Vista/WIN7/8/8.1/10 (both 32 and 64-bit versions).
  • High-Speed Data Transfer: Supports high-speed USB 2.0 peripherals with transfer rates up to 480 Mbps.
  • Plug-and-Play Convenience: Self-powered and easy to setup with the included software disk. Switching from one to another computer is effortless with one-touch port switching via a mouse, hot-key or manually.
  • Display LEDs: Active indicator LEDs alert the user to which computer currently controls the switch.
  • No External Power Needed: Since power is drawn through the USB cables, no separate AC adapter required.

System Requirements

  • Windows 98SE/2000/ME/ XP/ Vista / WIN7 / WIN8 / WIN8.1 / WIN10
  • Mac OS X 10.3 - 10.11
  • USB port
  • CD-ROM drive

Package Includes

  • U215-0004-R 4-port Peripheral Sharing Device
  • USB cable
  • Software CD with user guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190369
PHYSICAL
ColorSilver
Shipping Dimensions (hwd / in.)5.28 x 4.84 x 1.61
Shipping Weight (lbs.)0.36
CONNECTIONS
Ports4
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1(4) USB B (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
CERTIFICATIONS
ApprovalsFCC and CE
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U022-006 | USB, Lightning & FireWire U022-006 USB 2.0 A/B Cable (M/M), 6 ft.
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10 ft.
U024-003 | USB, Lightning & FireWire U024-003 USB 2.0 Extension Cable (A M/F) 3 ft.
U024-006 | USB, Lightning & FireWire U024-006 USB 2.0 Extension Cable (A M/F), 6 ft.
U030-003 | USB, Lightning & FireWire U030-003 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B, M/M), 3-ft.
U030-006 | USB, Lightning & FireWire U030-006 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6-ft.
U050-003 | USB, Lightning & FireWire U050-003 USB 2.0 A to Micro-B Cable (M/M), 3 ft.
U050-006 | USB, Lightning & FireWire U050-006 USB 2.0 A to Micro-B Cable (M/M), 6 ft.
USB Cables
  Model Number Description
U022-006 | USB Cables U022-006 USB 2.0 A/B Cable (M/M), 6 ft.
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10 ft.
U024-003 | USB Cables U024-003 USB 2.0 Extension Cable (A M/F) 3 ft.
U024-006 | USB Cables U024-006 USB 2.0 Extension Cable (A M/F), 6 ft.
U030-003 | USB Cables U030-003 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B, M/M), 3-ft.
U030-006 | USB Cables U030-006 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6-ft.
U050-003 | USB Cables U050-003 USB 2.0 A to Micro-B Cable (M/M), 3 ft.
U050-006 | USB Cables U050-006 USB 2.0 A to Micro-B Cable (M/M), 6 ft.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.