Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

3600W APS INT Series 36VDC 230V Inverter/Charger with Auto-Transfer Switching, Line-Interactive AVR


Portable line-interactive power source for any type of equipment from power tools to computers as a vehicle inverter, standalone AC power source or extended-run UPS. Ideal for RVs, commercial and fleet vehicles and emergency vehicles.

  • Delivers clean 230V AC power from AC or DC power source
  • 3600W continuous output power; 7200W peak power
  • Auto-transfer switching option for UPS operation
  • Corrects brownouts and overvoltages without using battery power
  • Includes Tripp Lite APSRM4 remote control module
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

APSINT3636VR

Extended Warranty Options
Have a Question?
Contact Us

Overview

The APSINT3636VR 3600W APS INT Series 36V DC 230V AC Inverter/Charger is a reliable power source for a wide variety of equipment ranging from power tools, pumps and portable lighting to laptop computers and sensitive monitoring equipment. With no fumes, fuel or excess noise, it’s an excellent alternative to generator power.

The DC-to-AC inverter features an automatic line-to-battery transfer switch and integrated charging system that allow it to work as a vehicle inverter, standalone AC power source or extended-run UPS. It delivers 3600W of continuous power, 5400W up to one hour or 7200W of peak power up to 10 seconds during equipment startup or cycling. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.

Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment, the APSINT3636VR converts stored power from any 36V battery or automotive DC source to safe, stable, computer-grade AC power for unlimited runtime. When hardwired to an external 230V AC source, the unit keeps the user-supplied battery charged via a three-stage 7.5/30A selectable charging system while simultaneously delivering AC power to connected equipment.

When used as a UPS, the APSINT3636VR’s automatic voltage regulation feature protects your equipment against blackouts, brownouts, surges and line noise. Tripp Lite’s APSRM4 module with “traffic light” LEDs is included to provide complete remote monitoring and control of the unit.

Features

Reliable Power for Mobile, Emergency and Remote Sites
  • Generates safe, stable, computer-grade 230V AC power from 36V battery bank
  • Ideal for powering tools, saws, motors, pumps, portable lighting, appliances and computer equipment in heavy-load conditions
  • Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment
  • Functions as a vehicle inverter, standalone AC power source or extended-run UPS
  • Unlimited runtime with variety of user-supplied batteries

Meets Normal and Peak Power Demands
  • 3600W of continuous power
  • 5400W of reserve power up to 1 hr.
  • 7200W of peak power up to 10 sec. to accommodate surge power demands during equipment startup and cycling
  • Automatic overload detector, built-in cooling fan and resettable AC circuit breakers protect unit from damage
  • High-current DC input terminals for simple hardwired installation

Automatic Voltage Regulation
  • Corrects brownouts and overvoltages without using battery power during battery charging and UPS standby modes
  • Protects against line noise that can damage equipment or cause data loss

Automatic Transfer Switching
  • Transfer relay switches to inverter power during blackout in 20 ms
  • 3-position switch enables Auto, Charge Only or System Off mode
  • DIP switches configure high and low voltage auto-transfer

3-Stage 7.5/30A Selectable Battery Charger
  • Serves as battery charger when external 230V AC power is supplied and powering connected equipment
  • Protects battery from overcharging and overdischarging
  • Low-battery protection prevents excessive battery depletion
  • DIP switches configure wet/gel charging profiles

Remote Control Capability
  • Included Tripp Lite APSRM4 remote control module provides remote monitoring and control of unit

Front-Panel LEDs
  • Indicate AC/DC operational modes, overload status, DC voltage level, shutdown status and system fault status

Rugged Polycarbonate Housing
  • Resists moisture, vibration and impact
  • Mounts on any rigid horizontal surface

Package Includes

  • APSINT3636VR 3600W APS INT Series 36V DC 230V AC Inverter/Charger
  • APSRM4 remote control module
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332095985
INPUT
Nominal Input Voltage(s) Supported230V AC
Maximum Input Amps / WattsDC INPUT: Full continuous load - 114A at 36VDC. AC INPUT: 26 amps at 230VAC with full inverter and charger load (10.4A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions)
Recommended Electrical ServiceDC INPUT: Requires 36VDC input source capable of delivering 114A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 300A minimum battery system fusing is recommended.
Input Connection TypeDC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
Voltage Compatibility (VAC)230
Voltage Compatibility (VDC)36
OUTPUT
Frequency Compatibility50 Hz
Pure Sine Wave Output  No
Output (Watts)3600
Nominal Output Voltage(s) Supported230V
Output ReceptaclesHardwire
Continuous Output Capacity (Watts)3600
Peak Output Capacity (Watts)7200
Output Voltage Regulation  LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 230 VAC (+/-5%).
Output Frequency Regulation  50 Hz (+/- 0.3 Hz)
Overload ProtectionIncludes 12A input breaker dedicated to the charging system and 20A output breaker for AC output loads.
BATTERY
Expandable Battery RuntimeRuntime is expandable with any number of user supplied wet or gel type batteries
Expandable RuntimeYes
DC System Voltage (VDC)36
Battery Pack Accessory (Optional) 98-121  sealed lead acid battery (optional)
Battery Charge30-amp high/7.5-amp low
VOLTAGE REGULATION
Voltage Regulation DescriptionIncludes automatic voltage regulation to correct brownouts and over-voltages back to usable levels
Overvoltage Correction  Over-voltages are automatically reduced by 10%
Brownout Correction  Brownouts are automatically boosted by 10%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsSet of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Switches3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional  APSRM4  accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
PHYSICAL
Material of ConstructionPolycarbonate
Cooling MethodMulti-speed fan
Form Factors SupportedMounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Shipping Dimensions (hwd / in.)13.40 x 14.50 x 20.90
Shipping Weight (lbs.)64.60
Unit Dimensions (hwd / in.)7 x 8.5 x 14
Unit Weight (lbs.)58
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)20 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery PowerIn AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182V - see manual)
High Voltage Transfer to Battery PowerIn AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 259V (user adjustable to 264 - see manual)
FEATURES & SPECIFICATIONS
Load SensingOptional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
STANDARDS & COMPLIANCE
Certification & ComplianceRoHS
WARRANTY
Product Warranty Period (U.S. & Canada)1-year limited warranty

Questions & Answers

The operating temperature range for the APSINT3636VR is 0 degrees celsius (32 degrees fahrenheit) to 40 degrees celsius (104 degrees fahrenheit).
Was this information helpful? Yes No
Need more help? Contact Technical Support
The APS2012 will run off generator power as long as the output of the generator meets the input requirements for that unit. That requirement is a nominal 120vac at 60hz.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes, we offer Pure Sine Wave Inverters. Visit our Inverters product category and filter for Pure Sine Wave Output. A pure sine wave inverter produces a smooth, sinusoidal AC output with a low level of distortion for better performance. A PWM (Pulse Width Modulated) Wave inverter produces a multi-step AC output that approximates a sinusoidal AC output with a higher level of distortion.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Thank you for your inquiry. The APSX1250 does support 3 stage charging with equalization.
Was this information helpful? Yes No
Need more help? Contact Technical Support
APS-series inverters include a built-in battery charger. See our Inverter Buying Guide on tripplite.com for additional information and help with selection.
Was this information helpful? Yes No
Need more help? Contact Technical Support
See All Questions Ask a Question

More Q&As may be available on the APSINT3636VR model support page.

Related Products

Power Inverter Accessories

  Model Number Description
12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections 98-121 98-121 12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections
Remote Control Module for Tripp Lite PowerVerter Inverters and Inverter/Chargers APSRM4 APSRM4 Remote Control Module for Tripp Lite PowerVerter Inverters and Inverter/Chargers
External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260) BP-260 BP-260 External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260)

Services

Extended Warranty

Part Number Description
WEXT1K Extended Warranty and Technical Support for Select Tripp Lite Products – Cooling; KVM; PDUs; Power Inverters; UPS Systems
WEXT2K Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDUs; Power Inverters; UPS Systems
WEXT3K Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDUs; Inverters; UPS
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.