Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

1000W PowerVerter APS 12VDC 120V Inverter/Charger with Pure Sine-Wave Output, Hardwired



Overview

The APS1012SW 1000W PowerVerter APS 12V DC 120V AC Inverter/Charger is a reliable power source for a wide variety of power tools, computers, audio/video components and other sensitive electronics at mobile, emergency and remote sites. With no fumes, fuel or excess noise, it’s an excellent alternative to generator power.

The DC-to-AC pure sine-wave inverter delivers network-grade power to sensitive electronics. Its automatic line-to-battery transfer switch and integral charging system allow the unit to work as a vehicle inverter, standalone AC power source or extended-run UPS. It delivers 1000W of continuous power or 2000W of peak power up to 10 seconds during equipment startup or cycling. An automatic overload detector, cooling fan and resettable AC circuit breaker protect the unit from damage.

Designed for easy installation in RVs, fleet vehicles and emergency vehicles, the APS1012SW converts stored power from a user-supplied battery to standard household current for unlimited runtime in heavy-load conditions. When powered by an external 120V AC source, the unit keeps the user-supplied battery charged via a three-stage 4/40A selectable charging system while simultaneously delivering conditioned, pure sine-wave AC power to connected equipment.

When used as a UPS, the APS1012SW responds to blackouts and brownouts with an automatic, instantaneous transfer to battery-derived, pure sine-wave AC power. LEDs on the side of the unit indicate battery level, overload status and inverter operation.

Features

Reliable Power for Mobile, Emergency and Remote Sites
  • Generates 120V pure sine-wave power from 12V battery bank
  • Ideal for powering variable-speed tools, computers, LEDs, fans, audio/video components and other sensitive electronics
  • Designed for easy installation in RVs, fleet vehicles and emergency vehicles
  • Functions as vehicle inverter, standalone AC power source or extended-run UPS
  • Unlimited runtime with variety of user-supplied batteries

Pure Sine-Wave Power for Normal and Peak Power Demands
  • 1000W of continuous power
  • 2000W of peak power up to 10 sec. to accommodate surge power demands during equipment startup and cycling
  • Automatic overload detector, cooling fan and resettable AC circuit breaker protect unit from damage
  • High-current DC input terminals for simple hardwired installation

Automatic Transfer Switching
  • Transfer relay switches to inverter power during blackout in 16.6 ms

3-Stage 4/40A Selectable Battery Charger
  • Serves as battery charger when external 120V AC power is supplied and powering connected equipment
  • Protects battery from overcharging and overdischarging
  • Low-battery protection prevents excessive battery depletion
  • DIP switches configure wet/gel charging profiles

External Ports
  • Battery temperature port allows connection of optional remote battery temperature sensor, such as Tripp Lite’s APSSWTEMP
  • RJ45 communication port allows connection of optional remote control module, such as Tripp Lite’s APSRMSW

Easy Operation
  • LEDs indicate battery level, overload status and inverter operation
  • On/off button provides one-touch control

Rugged Steel Housing
  • Resists moisture, vibration, impact and high-humidity environments
  • Built-in mounting feet for installation on any rigid horizontal surface

Package Includes

  • APS1012SW 1000W PowerVerter APS 12V DC 120V AC Inverter/Charger
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332159878
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical ServiceDC INPUT: Requires 12VDC input source capable of delivering 120A for the required duration (when used at full continuous capacity). For automotive applications, professional hardwire installation with 225A minimum battery system fusing is recommended.
Maximum Input Amps / WattsDC INPUT: Full continuous load - 120A at 12VDC. AC INPUT: 15 amps at 120VAC with full inverter and charger load.
Input Connection TypeDC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire
Voltage Compatibility (VAC)120
Voltage Compatibility (VDC)12
OUTPUT
Frequency Compatibility50 / 60 Hz
Pure Sine Wave Output  Yes
Output (Watts)1000
Nominal Output Voltage(s) Supported120V
Output ReceptaclesHardwire
Continuous Output Capacity (Watts)1000
Peak Output Capacity (Watts)2000
Output Voltage Regulation  LINE POWER (AC): Maintains 120V nominal sine wave output. INVERTER POWER (AC): Maintains sine wave output voltage of 120-150VAC (+/-5%). DC CHARGER OUTPUT (See battery recharge rate section)
Output Frequency Regulation  60 Hz (+/- 0.3 Hz)
Overload ProtectionIncludes 15A input breaker dedicated to the charging system and 15A output breaker for AC output loads
BATTERY
Expandable Battery RuntimeRuntime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC)12
Battery ChargeIncludes 4/40 amp DC charging system with selectable profiles for vented wet cell and sealed gel cell batteries.
Expandable RuntimeYes
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsSet of front panel LED's display inverter status, charger status, as well as battery voltage status
SwitchesThe inverter provides a RJ-45 port for optional APSRMSW remote control. RJ45 port operates with standard RJ485 interface (APSRMSW sold separately)
Audible AlarmAudible status indicators
PHYSICAL
Cooling MethodFan
Form Factors SupportedMounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Material of ConstructionPowder coated Steel
Shipping Dimensions (hwd / in.)12.20 x 12.30 x 21.50
Shipping Weight (lbs.)36.20
Unit Dimensions (hwd / in.)7.25 x 8.75 x 18
Unit Weight (lbs.)35.5
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty

Frequently Asked Questions

The batteries used with the inverter should be the same voltage and amp hour rating. If you're purchasing 6 of the 98-121 (12volt, 75 amp hour) batteries you will definitely have matching batteries and shouldn't have any battery backup issues.

Additional FAQs may be available on the APS1012SW model support page.

Accessories

Power Inverter Accessories

  Model Number Description
APSSWTEMP | Power Inverter Accessories APSSWTEMP Remote Battery Temperature Sensor for Tripp Lite Pure Sine Wave Inverter/Chargers
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.