Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

3000W APS X Series 24VDC 230V Inverter/Charger with Pure Sine-Wave Output, Hardwired


Portable 3000W power source for tools, saws, pumps, portable lighting, appliances and computer equipment as a vehicle inverter, standalone AC power source or extended-run UPS. Ideal for mobile, emergency and remote sites.
  • Delivers pure sine-wave 230V AC power from AC or DC source
  • 3000W continuous output power; 6000W peak power
  • Auto-transfer switching option for UPS operation
  • Protects against blackouts, surges and EMI/RFI line noise
  • Rugged steel housing resists moisture and impact
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

APSX3024SW

Have a Question?
Contact Us

Overview

The APSX3024SW 3000W APS X Series 24V DC 230V AC Inverter/Charger is a reliable power source for a wide variety of power tools, computers, audio/video components and other sensitive electronics at mobile, emergency and remote sites. With no fumes, fuel or excess noise, it’s an excellent alternative to generator power.

The DC-to-AC pure sine-wave inverter delivers network-grade power to sensitive electronics. Its automatic line-to-battery transfer switch and integrated charging system allow the unit to work as a vehicle inverter, standalone AC power source or extended-run UPS. It delivers 3000W of continuous power, 4500W up to one minute or 6000W of peak power up to 10 seconds during equipment startup or cycling. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.

Designed for easy installation in RVs, commercial and fleet vehicles and emergency vehicles, the APSX3024SW converts stored power from any 24V battery or automotive DC source to safe, stable, computer-grade AC power for unlimited runtime. When hardwired to an external 230V AC source, the unit keeps the user-supplied battery charged via a three-stage 23/90A selectable charging system while simultaneously delivering AC power to connected equipment.

When used as a UPS, the APSX3024SW responds to blackouts and brownouts with an automatic, instantaneous transfer to battery-derived AC output. LEDs on the unit indicate load percentage and battery charge level.

Features

Reliable Power for Mobile, Emergency and Remote Sites
  • Generates 230V pure sine-wave power from 24V battery bank
  • Ideal for powering variable-speed tools, computers, LEDs, fans, audio/video components and other sensitive electronics
  • Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment
  • Functions as vehicle inverter, standalone AC power source or extended-run UPS
  • Unlimited runtime with variety of user-supplied batteries

Pure Sine-Wave Power for Normal and Peak Power Demands
  • 3000W of continuous power
  • 4500W of reserve power up to 1 min.
  • 6000W of peak power up to 10 sec. to accommodate surge power demands during equipment startup and cycling
  • Automatic overload detector, built-in cooling fan and resettable AC circuit breakers protect unit from damage
  • High-current DC input terminals for simple hardwired installation

Automatic Voltage Regulation
  • Corrects brownouts and overvoltages without using battery power during battery charging and UPS standby modes

Automatic Transfer Switching
  • Transfer relay switches to inverter power during blackout in 20 ms
  • 3-position switch enables Auto, Charge Only or System Off mode

3-Stage 23/90A Selectable Battery Charger
  • Serves as battery charger when external 230V AC power is supplied and powering connected equipment
  • Protects battery from overcharging and overdischarging
  • Low-battery protection prevents excessive battery depletion
  • DIP switches configure wet/gel charging profiles

External Ports
  • Battery temperature port allows connection of optional battery temperature sensor
  • RJ45 communication port allows connection of optional remote control module, such as Tripp Lite’s APSRM4

Front-Panel LEDs
  • Indicate load percentage and battery charge level

Rugged Steel Housing
  • Resists moisture, vibration, impact and high-humidity environments
  • Built-in mounting feet for installation on any rigid horizontal surface

Package Includes

  • APSX3024SW 3000W APS X Series 24V DC 230V AC Inverter/Charger
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141071
OUTPUT
Frequency Compatibility50 / 60 Hz
Frequency Compatibility Details50 or 60 Hz (user-selectable)
Pure Sine Wave Output  Yes
Output (Watts)3000
Nominal Output Voltage(s) Supported230V
Output ReceptaclesHardwire
Continuous Output Capacity (Watts)3000
Peak Output Capacity (Watts)6000
Output Voltage Regulation  LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output voltage of 230 VAC (+/-5%).
Output Frequency Regulation  50/60 Hz (+/- 0.3 Hz)
INPUT
Nominal Input Voltage(s) Supported230V AC
Recommended Electrical ServiceDC INPUT: Requires 24VDC input source capable of delivering 145A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation).
Maximum Input Amps28
Input Connection TypeDC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in terminal strip with cover plate
Voltage Compatibility (VAC)230
Voltage Compatibility (VDC)24
BATTERY
Expandable Battery RuntimeRuntime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC)24
Battery Pack Accessory (Optional) 98-121  sealed lead acid battery (optional)
Battery ChargeSelectable 23 / 90 amp
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionIncludes automatic voltage regulation to correct brownouts and overvoltages back to usable levels
Overvoltage Correction  Overvoltages are automatically reduced by 10%
Brownout Correction  Brownouts are automatically boosted by 10% and 20%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsSet of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Switches3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional  APSRM4  accessory when used in inverter mode. In AC uninterrupt
PHYSICAL
Cooling MethodFan
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)20.08 x 18.43 x 22.52
Shipping Weight (lbs.)87.00
Unit Dimensions (hwd / in.)10.08 x 8.90 x 12.40
Unit Weight (lbs.)64.8
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
Operating Temperature32-104 Fahrenheit / 0-40 Celcius
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)Dip-switch selectable 20 millisecond (full cycle) / 10 millisecond (half-cycle) transfer times which are compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications
Low Voltage Transfer to Battery PowerIn 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 170V AC (user adjustable to 180V).
High Voltage Transfer to Battery PowerIn 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 260V (user adjustable to 270 - see manual).
SPECIAL FEATURES
TVSS Grounding  Main grounding lug connects inverter/charger to earth or vehicle chassis ground
CERTIFICATIONS
CertificationsTested to UL1741, RoHS
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty

Frequently Asked Questions

The batteries used with the inverter should be the same voltage and amp hour rating. If you're purchasing 6 of the 98-121 (12volt, 75 amp hour) batteries you will definitely have matching batteries and shouldn't have any battery backup issues.

Additional FAQs may be available on the APSX3024SW model support page.

Accessories

Power Inverter Accessories
  Model Number Description
98-121 | Power Inverter Accessories 98-121 12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections
APSRM4 | Power Inverter Accessories APSRM4 Remote Control Module for Tripp Lite PowerVerter Inverters and Inverter/Chargers
BP-260 | Power Inverter Accessories BP-260 External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260)

Extended Warranties

Part Number Description
WEXT1L 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2L 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3L 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.