Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Remote Control Module for Tripp Lite PowerVerter Inverters and Inverter/Chargers

Part Number:  APSRM4

Gives you complete control of your Tripp Lite PowerVerter inverter or inverter/charger from up to 50 ft. away. Ideal for automotive, remote site, industrial, commercial and residential applications.

  • LEDs indicate battery level and inverter mode at a glance
  • One-touch switch between inverter modes
  • Master override capability for complete control
  • Easy front-panel, rear-panel or below-dashboard installation
  • Heavy-duty metal construction
  • 1-year limited warranty

View Full Product Details

Extended Warranty Options
Have a Question?
Contact Us

Overview

The APSRM4 Remote Control Module lets you monitor and control your Tripp Lite PowerVerter inverter (PV-Series) or inverter/charger (RV-, APS- and EMS-Series) from up to 50 feet away. Ideal for automotive, remote site, industrial, commercial and residential applications, the APSRM4 mounts easily in a variety of locations and configurations, including below a dashboard, so you can control your inverter or inverter/charger from the comfort of your vehicle.

Monitor battery charge level and the connected inverter's mode at a glance via the front-panel LEDs. The compact, heavy-duty all-metal housing also includes a convenient switch that lets you toggle between inverter and charger modes. A master override port enables automatic shutdown under various conditions, such as when the vehicle's ignition is on or off, the battery is disconnected or water is encroaching.

Built-in mounting slots and a 50-ft. (15.24 m) cable provide plenty of flexibility in mounting and operating the APSRM4. You can even daisy-chain multiple units to connect to a single inverter or inverter/charger. A faceplate is included for front-panel mounting in an RV, boat or other vehicle.

Features

Control Your Inverter or Inverter/Charger Up to 50-ft. (15.24 m) Away
  • Ideal for automotive, remote site, industrial, commercial and residential applications
  • Allows complete remote monitoring and control of PowerVerter inverter (PV-Series) or inverter/charger (RV-, APS- and EMS-Series)
  • Convenient switch lets you toggle between inverter and charger modes

Intuitive Front-Panel LEDs
  • Indicate battery charge level and connected inverter's mode

Master Override Capability
  • Enables automatic shutdown of connected inverter under one of 4 conditions:
  • Ignition On (prevents distractions from connected equipment while driving)
  • Ignition Off (prevents accidental battery drain while parked)
  • Battery Disconnect (ensures safe shutoff when battery is disconnected separately)
  • Water Encroachment (reduces shock hazard in marine applications)

Built-In Mounting Slots
  • Installs in variety of locations and configurations, including front-panel, rear-panel and below-dashboard
  • Daisy-chain port allows multiple units to connect to one inverter or inverter/charger
  • Faceplate included for front-panel mounting

Package Includes

  • APSRM4 Remote Control Module
  • Faceplate
  • Remote control cord, 50-ft. (15.24 m)
  • Master override cord, 25-ft. (7.62 m)
  • LED labels
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332122353
Accessory TypeRemote Control Module
Accessory ClassPower Inverter Accessories
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsBattery Charge and Operational LEDs.
SwitchesRemote Control Switch.
PHYSICAL
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)2.40 x 10.20 x 7.10
Shipping Weight (lbs.)2.20
Unit Dimensions (hwd / in.)1.25 x 4 x 2.25
Unit Weight (lbs.)0.40
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

The APSRM4 controls only one inverter at a time.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Services

Extended Warranty

Part Number Description
WEXT1B Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; Keyspan; KVM; PDUs; Inverters; Power Management; UPS Systems
WEXT2B Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems
WEXT3B Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Inverters; Power Management; UPS Systems
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.