Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

150W PowerVerter Ultra-Compact Car Inverter, with 1 Outlet


  • 12V DC input; 120V AC output; 1 outlet
  • 150 watts continuous output
  • 300 watts peak output (instantaneous)
  • Convenient cigarette lighter plug
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

PV150

Extended Warranty Options
Have a Question?
Contact Us

Overview

Utilize your vehicle's battery to efficiently power office equipment on the road. Continuously supplies up to 150 watts of 120V AC power to a single AC outlet from any 12V battery or automotive DC source. Convenient cigarette lighter DC input jack with 3-ft. (0.91 m) cable provides 1-step installation. Portable and compact, the inverter's design is among the most rugged available thanks to its lightweight metal casing.

Features

  • Allows users to run smaller AC devices from any 12V cigarette lighter socket
  • Converts 12V DC battery power to 120V AC power
  • 150 watts continuous output; 300 watts peak output power (instantaneous)
  • 1 outlet
  • 3-ft. (0.91 m) cord with cigarette-lighter plug
  • Ultra compact, lightweight design with all-metal housing
  • Low battery alarm with auto-shutoff prevents deep battery discharge
  • 20-amp fuse protects inverter from overload
  • Lighted power switch

Package Includes

  • PV150 Inverter
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332117465
INPUT
Maximum Input Amps / WattsFull continuous load - 14A at 12VDC, No load - 0.4A at 12VDC
Input Connection Type12VDC cigarette lighter input plug connection
Voltage Compatibility (VDC)12
Input Cord Length (ft.)3
OUTPUT
Frequency Compatibility60 Hz
Pure Sine Wave Output  No
Output (Watts)150
Nominal Output Voltage(s) Supported120V
Output Receptacles(1) 5-15R
Continuous Output Capacity (Watts)150
Peak Output Capacity (Watts)300
Output Voltage Regulation  Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC)
Output Frequency Regulation  60 Hz (+/- 3 Hz)
Overload Protection20A automotive input fuse
BATTERY
DC System Voltage (VDC)12
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted on/off power switch
Audible AlarmDual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
PHYSICAL
Material of ConstructionAluminum, Steel
Cooling MethodConvection
Shipping Dimensions (hwd / in.)6.20 x 2.25 x 6.60
Shipping Weight (lbs.)1.30
Unit Dimensions (hwd / in.)1.75 x 3.75 x 5.75
Unit Weight (lbs.)1.3
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

<p>APS series inverters can accept and pass AC input power.  They also have a built in battery charger circuit.</p>
Was this information helpful? Yes No
Need more help? Contact Technical Support
The PV150 has an internal fan.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The PV150 has an operating temperature range of 32° to 104° F.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes, we offer Pure Sine Wave Inverters. Visit our Inverters product category and filter for Pure Sine Wave Output. A pure sine wave inverter produces a smooth, sinusoidal AC output with a low level of distortion for better performance. A PWM (Pulse Width Modulated) Wave inverter produces a multi-step AC output that approximates a sinusoidal AC output with a higher level of distortion.
Was this information helpful? Yes No
Need more help? Contact Technical Support
APS-series inverters include a built-in battery charger. See our Inverter Buying Guide on tripplite.com for additional information and help with selection.
Was this information helpful? Yes No
Need more help? Contact Technical Support
See All Questions Ask a Question

More Q&As may be available on the PV150 model support page.

Services

Extended Warranty

Part Number Description
WEXT1A 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2A 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3A 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.