Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 12V DC input; 120V AC output; 2 outlets
  • 375 watts continuous output
  • 600 watts peak output (instantaneous)
  • Convenient cigarette lighter plug
  • 1-year limited warranty

Overview

Utilize your vehicle's battery to efficiently power office equipment on the road. Continuously supplies up to 375 watts of 120V AC power to 2 AC outlets from any 12V battery or automotive DC source. Convenient cigarette lighter DC input jack with 3-ft. (0.91 m) cable provides 1-step installation. Portable and compact, the inverter's design is among the most rugged available thanks to its lightweight metal casing.

Features

  • Allows users to run AC devices from any 12V cigarette lighter socket
  • Converts 12V DC battery power to 120V AC power
  • 375 watts continuous output power; 600 watts peak output power (instantaneous)
  • 2 outlets
  • 3-ft. (0.91 m) cord with cigarette lighter plug
  • Ultra compact, lightweight design with all-metal housing
  • Low battery alarm with auto-shutoff preserves vehicle battery
  • Overload alarm with auto-shutoff prevents wattage overload
  • Replaceable 40amp fuse protects inverter from overload
  • Lighted power switch

Package Includes

  • PV375 Inverter
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332119841
INPUT
Maximum Input Amps / WattsFull continuous load - 40A at 12V DC, No load - 0.65A at 12V DC
Input Connection Type12V DC cigarette lighter input plug connection
Input Cord Length Details3 ft. hardwire input cable, 16 gauge, 2 wire
Voltage Compatibility (VDC)12
OUTPUT
Frequency Compatibility60 Hz
Pure Sine Wave Output  No
Nominal Output Voltage(s) Supported120V
Output Receptacles(2) 5-15R
Continuous Output Capacity (Watts)375
Peak Output Capacity (Watts)600
Output Voltage Regulation  Maintains PWM sine wave output voltage of 115 V AC (+/- 8 VAC)
Output Frequency Regulation  60 Hz (+/- 3 Hz)
Overload Protection40A automotive input fuse
BATTERY
DC System Voltage (VDC)12
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted on/off power switch
Audible AlarmDual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
PHYSICAL
Material of ConstructionAluminum, Steel
Cooling MethodFan
Shipping Dimensions (hwd / in.)2.50 x 5.80 x 7.70
Shipping Weight (lbs.)2.18
Unit Dimensions (hwd / in.)2.000 x 4.250 x 7.000
Unit Weight (lbs.)2.3
ENVIRONMENTAL
Relative Humidity0%-95% Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

<p>APS series inverters can accept and pass AC input power.  They also have a built in battery charger circuit.</p>
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes, we offer Pure Sine Wave Inverters. Visit our Inverters product category and filter for Pure Sine Wave Output. A pure sine wave inverter produces a smooth, sinusoidal AC output with a low level of distortion for better performance. A PWM (Pulse Width Modulated) Wave inverter produces a multi-step AC output that approximates a sinusoidal AC output with a higher level of distortion.
Was this information helpful? Yes No
Need more help? Contact Technical Support
APS-series inverters include a built-in battery charger. See our Inverter Buying Guide on tripplite.com for additional information and help with selection.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Connecting the Tripp Lite PV375 to your cigarette lighter or utility receptacle will support equipment that does not exceed a power requirement of 375 watts. However, cigarette lighter and utility receptacles in some vehicles rely on 20-amp fuses which support only 240 watts, 15-amp fuses which support only 180 watts, or 10-amp fuses which support only 120 watts. For loads exceeding your vehicle's fuse capacity, connect the PV375 inverter to a battery lead adapter, which is available from most automotive stores.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters
WEXT2A Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters
WEXT3A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.