Part Number: PV1800HF
- 12V DC input; 120V AC output; 4 outlets
- 1800 watts continuous output
- 3600 watts peak output (instantaneous)
- Powers an entire mobile office
- 1-year limited warranty
Overview
Utilize your vehicle's battery to efficiently power office equipment on the road or power tools at a work site. Continuously supplies up to 1800 watts of 120V AC power to 4 AC outlets from any 12V battery or automotive DC source. Includes a set of nut-and-bolt style DC terminals for simple installation. Compact, lightweight metal case design is among the smallest, most rugged inverters available at this power level.
NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 250a should be positioned no more than 18" from the PV1800HF's battery in the positive line.
Features
- Allows users to run AC appliances from a properly sized 12V battery or automotive DC system
- Converts 12V DC battery power to 120V AC power
- 1800 watts continuous output power; 3600 watts peak output power (instantaneous)
- 4 outlets
- Compact, lightweight design with grooved surface for efficient cooling, all-metal housing
- Diagnostic LEDs indicates low battery voltage level and load level
- Low battery alarm with auto-shutoff prevents deep battery discharge
- High-efficiency operation conserves batteries to prolong run time
- Cooling fan regulates internal temperature and prolongs unit service life
Specifications
OVERVIEW
UPC Code | 037332050069 |
INPUT
Maximum Input Amps / Watts | Full continuous load - 200A at 12VDC, No load - 2.7A at 12VDC, Shutdown |
Recommended Electrical Service | Requires 12VDC input source capable of delivering 200A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 250A battery system fusing is recommended. |
Input Connection Type | Set of 2 DC bolt-down wiring terminals. User supplies cabling; minimum gauges for full load operation: 0 (16 ft max), 00 or 2/0 (20 ft max) |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | No |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (4) 5-15R |
Continuous Output Capacity (Watts) | 1800 |
Peak Output Capacity (Watts) | 3600 |
Output Voltage Regulation | Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC) |
Output Frequency Regulation | 60 Hz (+/- 3 Hz) |
Overload Protection | Automatic overload protection shuts down inverter system in the event of overloads. |
BATTERY
DC System Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
Audible Alarm | Dual-function alarm indicates overload conditions or low DC input voltage of 10.5V or less. |
PHYSICAL
Material of Construction | Aluminum, Steel |
Cooling Method | Fan |
Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
Shipping Dimensions (hwd / in.) | 4.50 x 16.80 x 6.60 |
Shipping Weight (lbs.) | 9.40 |
Unit Dimensions (hwd / in.) | 4.000 x 6.000 x 15.000 |
Unit Weight (lbs.) | 7.25 |
ENVIRONMENTAL
Relative Humidity | 0%-95% Non-Condensing |
FEATURES & SPECIFICATIONS
Grounding | Grounding lug grounds the inverter to vehicle or earth ground; user supplies cabling |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
<p>APS series inverters can accept and pass AC input power. They also have a built in battery charger circuit.</p> |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images