Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Smart IP Access - Extend KVM control over IP


  • Adds remote KVM control servers, computers, and KVM switches
  • Features two ports for remote control of serial devices
  • Features dual NIC ports for network redundancy and security
  • Able to utilize a standard 56Kbps analog modem connection, while allowing adaptive and configurable bandwidth consumption when accessed via LAN
  • SNMP traps for monitoring Smart IP Access events and operation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

0SU51068

Have a Question?
Contact Us

Overview

Add remote IP access to existing servers

Smart IP Access is an IP device that provides remote KVM access to servers and network devices. It provides access via LAN, WAN, or Internet connection to either a single server or to mixed server environments. Smart IP Access is ideal for data centers, high-density server environments, and medium to large businesses that are managed by legacy KVM switches.

Preserve your investment

Smart IP Access can be attached to almost any switch or server, making it the perfect add-on device and preserving your existing investment. It comes with configuration definitions for all Tripp Lite and most 3rd party KVM switches.

Built-in Serial control

Smart IP Access provides built in remote control to two serial devices. For example, Serial control of power management enables you to reboot remotely and to power servers on and off from any location.

128-bit SSL security

Smart IP Access offers industry standard, 128-bit SSL encryption to prevent security breaches. In addition, the dual IP connection provides redundancy and security.

Features

  • Adds remote KVM control servers, computers, and KVM switches
  • Features two ports for remote control of serial devices
  • Features dual NIC ports for network redundancy and security
  • Able to utilize a standard 56Kbps analog modem connection, while allowing adaptive and configurable bandwidth consumption when accessed via LAN
  • SNMP traps for monitoring Smart IP Access events and operation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

Operating System

  • Host Computer - DOS, Windows, Novell, Linux
  • Client Computer - Windows with IE 6.0 or higher

Resolution

  • Host Computer: Up to 1600 x 1200 @ 85Hz
  • Client Computer: Recommended - client computer resolution should be higher than resolution on the host computer

Package Includes

  • Smart Access Unit
  • KVM Cable Kit
  • RS232 Cable
  • Rackmount Kit
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code654518206241
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.80 x 6.80 x 3.50
Shipping Weight (lbs.)0.90
ENVIRONMENTAL
Storage Temperature Range-40 to 70 C/ -40 to 158 F
Relative Humidity80% Non-Condensing
Operating Temperature0 to 40 C / 32 to 104 F
CONNECTIONS
PC/Server ConnectionsVGA; PS/2
FEATURES & SPECIFICATIONS
Number of Users1
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Extended Warranties

Part Number Description
WEXT1H 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2H 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3H 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
0SU51068

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.