Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

IR over Wireless Signal Extender Kit - Up to 656 ft. (199.94 m)


Allows you to control your IR-enabled device from 656 ft. away without it being in direct line of sight. 
  • Control your IR device up to 656 ft. (200 m) away through ceilings and walls 
  • IR pass through allows use of the source’s remote while near the display with no latency
  • Accepts IR signal frequencies from 20–60 kHz, so it’s compatible with all your IR devices
  • Durable aluminum housings dissipate heat to keep units functioning at their peak
  • Easy plug-and-play operation—just connect and pair the transmitter and receiver
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B164-101-WIR

Have a Question?
Contact Us

Features

Wireless IR Extender Recommended for Displaying Video in Conference Rooms and Bars
This complete wireless IR transmitter and receiver system is ideal for audio/video presentations in conference rooms, lecture halls, home theaters, restaurants, bars and other locations where the source and display devices need to be separated or hidden from view. The B164-101-WIR allows you to control the IR-enabled source device, such as a DVD player or cable box, while holding its remote up to 656 feet (200 meters) away from it.
IR Pass Through Allows Total Access and Control with No Latency
The included transmitter and receiver units accept all IR signal frequencies from 20 kHz to 60 kHz to ensure compatibility with your IR devices. Because the source and display do not have to be within each other’s line of sight, you are free to store them in separate rooms or inside IDF closets and entertainment centers. Make sure the receiver’s IR bulb is within sight of the source and the transmitter’s IR bulb is in range of the source’s remote. The extender uses a 915 MHz RF (radio frequency) band for wireless communication.
Plug-and-Play Operation for Quick Setup and Immediate Use
The wireless IR extender kit works right out of the box with no software or drivers required. Connect the included IR cables for remote control, and connect the included USB cables to power the transmitter and receiver units. “Lock ID” buttons on each unit exclusively pair the transmitter and receiver, preventing interference from other components. Blue LEDs indicate power, data transmission and connection status.

Typical Applications

  • Watch television in one room, while changing channels on the cable box or DVR located in a different room or secured inside a cabinet
  • Extend audio/video signals in an environment where drilling through walls for cabling is impossible or not practical
  • Gain flexibility in where the source and display are placed, with the freedom to move and relocate them where needed
  • Create a cleaner, streamlined installation for a restaurant, bar, trade show booth, lecture hall or home theater

Package Includes

  • Transmitter unit
  • Receiver unit
  • IR-Out cable
  • IR-In cable
  • (2) USB-to-DC power cables
  • (2) Wireless signal antennas
  • Owner’s manual

System Requirements

  • Source and display devices with IR capability
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332225832
Product TypeWireless Extender Kit
TechnologyIR; Wireless
VIDEO
HDR SupportNo
Maximum Signal Range (ft)656
INPUT
Bus Powered  Yes
POWER
Power Over Cable (PoC) SupportNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTX: 1x BLUE LED (SIGNAL); RX: 1x BLUE LED (SIGNAL)
PHYSICAL
ColorBlack
Material of ConstructionAluminum
RackmountableNo
Receiver Unit Dimensions (hwd / in.)2.95 x 4.92 x 3.3
Receiver Unit Weight (lbs.)0.62
Transmitter Unit Dimensions (hwd / in.)2.95 x 4.92 x 3.3
Transmitter Unit Weight (lbs.)0.62
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32 to 104°F (0 to 40°C)
Storage Temperature Range-4 to 140°F (-20 to 60°C)
Relative Humidity10% to 90% RH, Non-Condensing
Power Consumption DetailTX: <300MV, RX: <300MV
COMMUNICATIONS
Signal Range (ft.)656
Transmission Distance200m
IR Remote Extension SupportYes
RS-232 Serial Extension SupportNo
USB Extension SupportNo
CONNECTIONS
Side A - Connector 13.5MM (FEMALE)
Side B - Connector 13.5MM (FEMALE)
FEATURES & SPECIFICATIONS
Driver RequiredNo
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Related Products

KVM Switch Accessories

  Model Number Description
NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series) B055-001-UDP B055-001-UDP NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series)
NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI B055-001-UDV B055-001-UDV NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI
NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI B055-001-UHD B055-001-UHD NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI
NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series) B055-001-UV2CAC B055-001-UV2CAC NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series)

Documents & Downloads

support icon

Do you own a
B164-101-WIR

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.