Part Number: ULTRAFAX
This Model has been retired and has not been replaced. An Owner's Manual and other information for the ULTRAFAX is available on the model support page
Overview
Premium protection for your expensive computer, audio/visual, phone and fax equipment, the ULTRAFAX Isobar® 2-Outlet Surge Protector features a surge protection rating of 1410 joules to defend your sensitive electronics against even the strongest surges and spikes. In fact, Tripp Lite will repair or replace any connected equipment damaged by surges up to $10,000 for life (valid in the U.S., Canada and Puerto Rico only).
The ULTRAFAX features two NEMA 5-15R outlets, perfect for your flat-panel HDTV and Blu-ray player or a pair of computer peripherals, such as a printer and a router. This unit’s unique protection system prevents disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems. RJ11 jacks also provide single phone line protection for modems, fax machines and cordless phones.
Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the ULTRAFAX protects all three, covering two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
An integrated 15A circuit breaker protects all outlets and shuts down connected equipment in case of overload. Diagnostic LEDs show power, protection and line fault status at a glance. The ULTRAFAX plugs directly into any standard NEMA 5-15R outlet. Optional mounting hardware is included for permanent attachment to the outlet cover, which will prevent the ULTRAFAX from coming loose accidentally.
Features
- Protects your components against surges and spikes
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- 2 NEMA 5-15R surge-protected outlets
- RJ11 jacks protect fax, phone and modem signals
- Exceeds IEEE 587 Category A and B surge suppression specifications
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Diagnostic LEDs confirm power, protection and ground status at a glance
- Conforms to current UL 1449 3rd Edition safety standards
- Plugs directly into standard NEMA 5-15R outlet with no power cord
- Optional hardware included for permanent mounting to outlet cover
- Metal housing designed for long life
- $10,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332010506 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Length Details | Direct plug-in |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (2) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (1) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1410 |
AC Suppression Response Time | NM = 0 ns. CM = <1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
AC Suppression Surge Current Rating | 48,000 amps |
AC Suppression Components Used | Metal oxide varistors, toroidal balanced chokes and VHF capacitors |
Safe Thermal Fusing | Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences |
EMI / RFI Filtering | 40-80 dB |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Network (Ethernet) Protection | No |
Telephone/DSL Protection | Yes |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Form Factors Supported | Direct plug-in format with retaining bracket supports wall mounting directly to a standard AC wall socket |
Housing Color | Black |
Included Mounting Accessories | Mounting hardware |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 5.00 x 2.80 x 3.90 |
Shipping Weight (lbs.) | 1.40 |
Unit Dimensions (hwd / in.) | 4.000 x 2.500 x 2.500 |
Unit Weight (lbs.) | .9 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $10,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images