Part Number: ISOBAR6DBS
Premium protection for A/V home theater components, including HDTVs and stereo receivers, against dangerous power surges, spikes and line noise. Recommended for professional-grade home theater installations.
- 6 NEMA 5-15R outlets in exclusive isolated filter banks
- Network-grade 3330-joule surge protection rating
- 2-line 2.2 GHz gold coaxial protection
- Coaxial cable/telephone line/modem surge protection
- 6 ft. AC power cord with right-angle NEMA 5-15P plug
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $250,000 Ultimate Lifetime Insurance
Overview
Premium protection for your expensive home theater and computer equipment, the ISOBAR6DBS Isobar® 6-Outlet Surge Protector features a network-grade surge protection rating of 3330 joules to defend your sensitive electronics against even the strongest surges and spikes.
The ISOBAR6DBS features six NEMA 5-15R outlets, which are arranged in three exclusive isolated filter banks that prevent equipment connected to one bank from interacting with equipment connected to the other. These internal barriers also prevent disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems. Coaxial and RJ11 jacks also protect your incoming cable, satellite and telephone/DSL signals.
Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the ISOBAR6DBS protects all three, covering two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
Included safety covers protect against dust while blocking accidental contact with unused outlets. An integrated 12A circuit breaker protects all outlets and shuts down connected equipment in the event of an overload. A lighted on/off switch provides one-touch control over connected components. Diagnostic LEDs show power, protection and line fault status at a glance. A six-foot (1.8-meter) power cord with right-angle 5-15P plug reaches nearby outlets and allows furniture to be placed flush against the wall.
Features
- Protects your A/V components, network hardware, retail displays, appliances, power tools and other expensive electronics against even the strongest surges and spikes
- Recommended for network workstations, telecom systems, point-of-sale equipment and A/V systems requiring AC line protection
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Exceeds IEEE 587 Category A and B surge suppression specifications
- Coaxial and RJ11 jacks protect cable, satellite and telephone/DSL signals
- 6 NEMA 5-15R AC outlets accept most computer equipment, electronics and appliances
- Outlets accommodate up to 3 bulky transformers without blocking other outlets
- Included safety covers block accidental contact with unused outlets
- Outlets arranged in 3 exclusive isolated filter banks to limit noise interaction among connected equipment
- Block disruptive EMI/RFI line noise up to 80 dB that can cause equipment damage or data loss
- Combine large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors to block interference
- Lighted on/off switch provides one-touch control over connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Diagnostic LEDs confirm power, protection and line fault status at a glance
- Conforms to current UL 1449 3rd Edition safety standards
- 6 ft. AC power cord reaches nearby outlets
- Space-saving right-angle NEMA 5-15P plug allows furniture and equipment to move flush against the wall
- Keyhole slots on bottom panel provide convenient wall or desk mounting options
- Metal housing designed for long life
- $250,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332011213 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 135000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 12 |
Transformer Accommodation | (3) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and two position red illuminated on/off power switch |
Diagnostic LED Details | PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3330 |
AC Suppression Response Time | NM = 0 ns. CM = <1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 330V - UL verified |
EMI / RFI Filtering | 40-80 dB |
Isolated Filter Banks | Yes |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 2 line |
Network (Ethernet) Protection | No |
Telephone/DSL Protection | Yes |
PHYSICAL
Material of Construction | Metal |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between horizontal tabs = 210.79 mm; Distance between vertical tabs = 58.17 mm |
Outlets Measurement (Center to Center) | Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 12.30 x 2.90 x 7.40 |
Shipping Weight (lbs.) | 3.60 |
Unit Dimensions (hwd / in.) | 2.500 x 9.000 x 3.500 |
Unit Weight (lbs.) | 2.8 |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); cUL Listed; UL 1449; UL 497A; UL 1363; UL Listed |
Product Compliance | FCC Part 68; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images