Isobar 6-Outlet Surge Protector, 6 ft. (1.83 m) Cord with Right-Angle Plug, 3300 Joules, Diagnostic LEDs, Metal Housing
- 6 NEMA 5-15R outlets in exclusive isolated filter banks
- Network-grade 3300-joule surge protection rating
- Durable metal housing designed for tough environments
- 12A resettable circuit breaker prevents dangerous overloads
- 6-ft. (1.83 m) AC power cord with right-angle NEMA 5-15P plug
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $50,000 Ultimate Lifetime Insurance
ISOBAR6
Have a Question?
Overview
The ISOBAR6 features six NEMA 5-15R outlets, which are arranged in three exclusive isolated filter banks that prevent equipment connected to one bank from interacting with equipment connected to the other. These internal barriers also prevent disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems.
Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the ISOBAR6 protects all three, covering two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
Included safety covers protect against dust while blocking accidental contact with unused outlets. An integrated 12A circuit breaker protects all outlets and shuts down connected equipment in the event of an overload. A lighted on/off switch provides one-touch control over connected component. Diagnostic LEDs show power, protection and line fault status at a glance. A 6-ft. (1.83 m) AC power cord with right-angle 5-15P plug reaches nearby outlets and allows furniture to be placed flush against the wall. An all-metal stands up to rugged environments.
Features
- Protects your essential network workstations, telecom systems, point-of-sale equipment, audio/video systems and other expensive electronics against surges and spikes
- Recommended for home, corporate, retail, telecom and industrial applications requiring AC line protection
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Exceeds IEEE 587 Category A and B surge suppression specifications
- 6 NEMA 5-15R AC outlets accept most computer equipment, electronics, appliances and power tools
- Outlets accommodate up to 3 bulky transformers without blocking other outlets
- Included safety covers block accidental contact with unused outlets
- Outlets arranged in 3 exclusive isolated filter banks to limit noise interaction among connected equipment
- Block disruptive EMI/RFI line noise up to 80 dB that can cause equipment damage or data loss
- Combine large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors to block interference
- Lighted on/off switch provides one-touch control over connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Diagnostic LEDs confirm power, protection and line fault status at a glance
- Conforms to current UL 1449 3rd Edition safety standards
- 6-ft. (1.83 m) AC power cord reaches nearby outlets
- Space-saving right-angle NEMA 5-15P plug allows furniture and equipment to move flush against the wall
- Keyhole slots on bottom panel provide convenient wall or desk mounting options
- Metal housing designed for long life
- $50,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332010117 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 135000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | Yes |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1440 |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 12 |
Transformer Accommodation | (3) Yes |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and two position red illuminated on/off power switch |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3330 |
AC Suppression Response Time | NM = 0 ns. CM = <1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 140 |
AC Suppression Surge Current Rating | 97,000 amps (36,000 NM / 61,000 CM) |
AC Suppression Components Used | Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors. |
Safe Thermal Fusing | Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences |
UL1449 Let Through Rating | 330V |
IEEE587 Cat. A Ringwave Let-Through | Less than 35 volts |
EMI / RFI Filtering | 40-80 dB |
Isolated Filter Banks | 3 |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Color | Light Gray |
Antimicrobial Coating | No |
Color (AC Line Cord) | Light Gray |
Housing Color | Light Gray |
Integrated Keyhole Mounting Slots | Yes |
Keyhole Slot Mounting Measurement (Center to Center) | Distance between horizontal tabs = 171.34mm; Distance between vertical tabs = 58.17mm |
Material of Construction | Metal |
Outlets Measurement (Center to Center) | Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 11.50 x 3.20 x 7.20 |
Shipping Weight (lbs.) | 2.90 |
Unit Dimensions (hwd / in.) | 2.5 x 6 x 3.5 |
Unit Weight (lbs.) | 2.4 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | Approved for Canada by ETL |
Approvals | Exceeds IEEE 587 category A&B specifications |
UL1449 3rd Edition (AC Suppression) | Tested to UL1449 3rd Edition requirements by ETL |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the ISOBAR6 model support page.
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.