Isobar 6-Outlet Under-Monitor Surge Protector, 8 ft. (2.43 m) Cord, 3150 Joules, 2 USB Ports, Diagnostic LEDs, Tel/Fax/Modem
- 6 NEMA 5-15R surge-protected rear outlets
- Network-grade 3150-joule surge protection rating
- Low-profile design fits beneath monitor or laptop
- Fax/telephone line/modem surge protection
- 8-ft. (2.43 m) AC power cord with NEMA 5-15P plug
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $100,000 Ultimate Lifetime Insurance
MT-6PLUS
Have a Question?
Features
- Protects your home/office computer and its peripherals against even the strongest surges and spikes
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Blocks disruptive EMI/RFI line noise up to 80 dB that can cause equipment damage or data loss
- Exceeds IEEE 587 Category A and B surge suppression specifications
- RJ11 jacks protect fax, phone and modem signals
- 6 NEMA 5-15R AC outlets accept most computers, printers, routers and other peripherals
- Front-panel master button provides one-touch control over most connected equipment
- 4 outlets controlled individually via separate front-panel buttons
- 1 outlet stays on 24/7 for equipment that requires constant power, such as router or modem
- Deliver up to 2.1A for charging smartphones, tablets and other mobile devices
- On/off controlled by front-panel master button
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Diagnostic LEDs confirm power, protection and line fault status at a glance
- Conforms to current UL 1449 3rd Edition safety standards
- 8-ft. (2.43 m) AC power cord with NEMA 5-15P plug reaches nearby outlets
- Low-profile design fits beneath monitor or laptop for convenient control at arm's length
- Included mat rests on top of unit to protect surface finish
- $100,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332010681 |
Product Type | Surge Protector |
Charging Form Factor | Strip |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 84000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 8 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (3) Yes |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Includes 5 front panel switches - MASTER SWITCH controls all output receptacles (except the one marked "unswitched"), INDIVIDUAL OUTLET switches control 4 individual output receptacles |
Diagnostic LED Details | PROTECTION PRESENT (green), GROUNDED (red), LOW OK (yellow) , MASTER(green), MONITOR, PRINTER, AUX1 AND AUX2(blue) |
CHARGING
Number of Charging Ports | 2 |
Charging Ports / Amps | (2) 2.1A |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3150 |
AC Suppression Response Time | NM = 0 ns. CM = <1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 140 |
AC Suppression Surge Current Rating | 132,000 amps |
AC Suppression Components Used | Metal oxide varistors, toroidal balanced chokes and VHF capacitors |
Safe Thermal Fusing | Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences |
UL1449 Let Through Rating | 330 L-G, 400 L-N, 400 N-G |
IEEE587 Cat. A Ringwave Let-Through | Less than 35 volts |
EMI / RFI Filtering | 40-80 dB |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | Yes |
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Antimicrobial Coating | No |
Color | Black |
Color (AC Line Cord) | Black |
Form Factors Supported | Supports under monitor placement as a power control center for an entire PC system with peripherals |
Housing Color | Black |
Integrated Keyhole Mounting Slots | No |
Material of Construction | Plastic |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.25 x 11.80 x 12.50 |
Shipping Weight (lbs.) | 3.60 |
Unit Dimensions (hwd / in.) | 1.7 X 12.5 X 9.53 |
Unit Weight (lbs.) | 3.88 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | cUL |
Approvals | Exceeds IEEE 587 category A&B specifications |
UL1449 3rd Edition (AC Suppression) | UL1449 3rd Edition |
UL1283 (EMI Filter) | UL1283 |
UL1363 (Power Tap) | UL1363 |
UL497A (Communications) | UL497A |
FCC Part 68 (Communications) | FCC Part 68 |
Industry Canada (Communications) | Industry Canada |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the MT6PLUS model support page.
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
M100-003-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m) |
![]() |
M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) |
![]() |
M100-004COIL-BK | USB-A to Lightning Sync/Charge Coiled Cable, MFi Certified - Black, M/M, USB 2.0, 4 ft. (1.22 m) |
![]() |
M100-006-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m) |
![]() |
M100-006-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) |
![]() |
M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 in. (0.3m) |
![]() |
U038-006 | USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m) |
![]() |
UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.