Part Number: AV3500PC
This Model has been retired and has not been replaced. An Owner's Manual and other information for the AV3500PC is available on the model support page
Overview
Premium protection for your expensive home theater equipment, the AV3500PC Isobar® 8-Outlet Professional Audio/Video Power Conditioning Center features a network-grade surge protection rating of 5700 joules to defend your sensitive electronics against even the strongest surges and spikes. In fact, Tripp Lite will repair or replace any connected equipment damaged by surges up to $100,000 for life (valid in the U.S., Canada and Puerto Rico only).
Your devices, including HDTVs, Blu-ray players, receivers, amplifiers, DVRs and video game systems, plug into eight NEMA 5-15R outlets—seven rear and one front—which are arranged in two exclusive isolated filter banks. These banks prevent disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems. Coaxial and RJ11 jacks also protect your incoming cable, satellite and telephone signals.
Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the AV3500PC protects all three, covering two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
An integrated 12A circuit breaker protects all outlets and shuts down connected equipment in the event of an overload. A lighted on/off switch provides one-touch control over all outlets. Diagnostic LED shows power, protection and ground status, and an LCD meter displays input voltage at a glance. A 10-foot AC power cord with right-angle 5-15P plug reaches nearby outlets and allows furniture to be placed flush against the wall.
Features
- Protects your A/V components against even the strongest surges and spikes
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- 8 NEMA 5-15R surge-protected outlets (7 rear, 1 front)
- 3 sets of bi-directional coaxial and 1 set of RJ11 jacks protect cable, satellite and telephone/DSL signals
- Lighted on/off switch provides one-touch control over connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Diagnostic LEDs confirm power, protection and ground status
- LCD meter with dimmer control displays input voltage at a glance
- Audible alarm alerts you to damaged internal protection circuitry
- Conforms to current UL 1449 and 962A safety standards
- 10 ft. AC power cord reaches nearby outlets
- Space-saving right-angle NEMA 5-15P plug allows furniture and equipment to move flush against the wall
- Metal housing mounts easily in 1U of space in EIA-standard 19 in. racks
- Supports shelf installation as console component
- $100,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332149091 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 225000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) 5-15R |
Circuit Breaker (amps) | 12 |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Front Panel LCD Display | Input Voltage LCD meter displays the in-coming utility power with dimmer control. Alerts user to input voltage levels |
Switches | Combination AC circuit breaker and illuminated on/off power switch |
Audible Alarm | Audible alarm |
Diagnostic LED Details | report 4 operational conditions (protection, grounding, power, switched status) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 5700 |
AC Suppression Response Time | NM = instantaneous CM = < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Safe Thermal Fusing | Yes |
UL1449 Let Through Rating | 330V - UL verified |
EMI / RFI Filtering | Yes |
Isolated Filter Banks | 2 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 3 line |
Network (Ethernet) Protection | No |
Telephone/DSL Protection | Yes |
PHYSICAL
Color | Black |
Power Cord Color | Black |
Included Mounting Accessories | Rackmount hardware |
Mounting Holes or Slots | No |
Outlets Measurement (Center to Center) | 42mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 3.00 x 22.50 x 16.00 |
Shipping Weight (lbs.) | 11.75 |
Unit Dimensions (hwd / in.) | 1.750 x 17.500 x 11.750 |
Unit Weight (lbs.) | 5.5 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images