Isolator Series 120V 250W Isolation Transformer-Based Power Conditioner, 2 Outlets
- Complete line isolation, noise filtering and surge suppression is ideal for sensitive equipment
- 250 watts, 2 outlets, 6-ft. power cord
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
IS250
Have a Question?
Overview
Tripp Lite Isolator series isolation transformer-based power conditioners offer complete line isolation, continuous noise filtering and enhanced normal and common mode surge suppression. Internal low-impedance isolation transformer component with Faraday Shield offers 100% isolation from the input AC line. Secondary neutral to ground bonding eliminates common mode noise, providing an isolated ground reference for sensitive equipment and an inexpensive alternative to the installation of dedicated circuits and site electrical upgrades. Removes EMI/RFI noise, utility switching transients, background spikes generated by other on-site loads and utility or lightning related surge conditions. Additional surge suppression components placed at both the line input and transformer output combined with full line isolation offers continuous line filtering of a full range of power line noise in all modes. Continuous transformer filtering with no wearable parts uniquely reduces surges in the worst of power environments to harmless levels. Reduces 6000V IEEE C62.41 Cat A&B ring wave and combination wave test surges to only 0.5V common mode. Model IS250 offers 250 watts capacity with 2 widely spaced output receptacles, a 6-ft power cord, circuit breaker overload protection and lighted power switch. Rugged all-metal unit housing ships ready for upright tower or wallmount placement in industrial, medical, office or network environment.
PLUG/OUTLETS: Input: NEMA 5-15P/Output: 2 NEMA5-15R
ELECTRICAL: 120V AC, 60Hz, 2.1A, (Requires NEMA5-15R wall receptacle)
FORMAT: Upright tower with keyhole flanges for wall mount placement
ISOLATION: Transformer based line isolation with Faraday shield
Features
- Tripp Lite Isolator series isolation transformer-based power conditioners offer complete line isolation, continuous noise filtering and enhanced common mode surge suppression
- Supports combined loads up to 250 watts continuous/2.1A at 120V
- Isolation transformer with Faraday Shield offers 100% isolation from the input AC line
- Neutral to ground bonding at the secondary eliminates common mode noise and provides an isolated ground reference for sensitive equipment
- Isolation transformer design serves as an inexpensive alternative to the installation of dedicated circuits and site electrical upgrades
- Removes EMI/RFI noise, utility switching transients, background spikes and power problems generated by other on-site loads, utility grid-switching and lightning related surges
- Line isolation with additional surge suppression components offer continuous line filtering of a full range of power line noise in all modes
- Continuous transformer filtering with no wearable parts reduces surges in the worst of power environments to harmless levels
- Includes 2 widely-spaced NEMA5-15R output receptacles, 6 ft power cord, circuit breaker overload protection and lighted power switch
- Rugged all-metal housing ships ready for upright tower or wallmount installation
Specifications
OVERVIEW
UPC Code | 037332070043 |
Efficiency | 96% |
Let-through Voltage (Combination Wave) | L-N: <130V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. B |
Let-through Voltage (Ring Wave) | L-N: <10V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. A |
Nominal Voltage / Frequency | 120V / 60Hz |
Over Current Protection | Yes, 2A circuit breaker |
Surge Test Conditions | Per ANSI/IEEE C62.41 - (IEEE587) Cat. A & B test waveforms |
Total Harmonic Distortion | less than 1% |
VA / Watt Capacity | 250 |
Suppression Joule Rating | 680 |
Transformer Type | Low impedence isolation transformer |
INPUT
Input Circuit Breakers | One 3A thermal breaker |
Maximum Input Amps | 2.2 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Receptacles | (2) 5-15R |
Output Amp Capacity | 2.1 |
SURGE / NOISE SUPPRESSION
Noise Suppression Rating | 33-65dB normal mode; >80dB common mode |
PHYSICAL
Cooling Method | Convection |
Form Factors Supported | Tower |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 5.40 x 7.10 x 9.00 |
Shipping Weight (lbs.) | 13.90 |
Unit Dimensions (hwd / in.) | 4.75 x 4.75 x 7.5 |
Unit Weight (lbs.) | 12.8 |
STANDARDS & COMPLIANCE
Approvals | Tested to UL1012 8th Edition (USA), CAN/CSA-C22.2-No. 107.1-01 3rd Edition (Canada) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2B | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3B | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.