Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Complete line isolation & noise filtering
  • 250 watts, 2 outlets, 10-ft. (3.05 m) power cord
  • Hospital-grade plug and receptacles
  • Lowers cumulative leakage current of connected equipment to under 100 μA
  • TAA-compliant
  • 2-year limited warranty

Overview

Isolator Series UL 60601-1 Listed Medical-Grade Isolation Transformers offer line isolation and continuous noise filtering. An internal low-impedance isolation transformer component offers 100% isolation from the input AC line. Full UL 60601-1 medical-grade listing with hospital-grade plug and outlet receptacles makes Isolator medical-grade transformers ideal for protecting sensitive electronic equipment in patient-care areas. Faraday shield reduces the cumulative leakage current of the Isolator and connected equipment to levels less than 100 microamps. Removes EMI/RFI noise, utility switching transients and harmonics generated by other on-site loads. Reduces impact of utility-related surge conditions. Transformer filtering provides continuous common-mode noise rejection with no wearable parts. Reduces 6000V IEEE587 Category A & B ring wave and combination wave test surges to only 0.5V common mode. Includes two NEMA 5-15R hospital-grade output receptacles, 10-ft. (3.05 m) power cord, hospital-grade input plug, circuit breaker overload protection, lighted power switch and rugged all-metal unit housing. Ships ready for placement in any industrial, medical, office or network environment. PLUG/OUTLETS: Input - NEMA 5-15P Hospital Grade; Output - 2 NEMA 5-15R Hospital Grade ELECTRICAL: 120V AC, 60 Hz, 2.2A (requires NEMA 5-15R wall receptacle).

Features

  • Offers line isolation and continuous noise filtering
  • Internal low-impedance isolation transformer with Faraday shield offers 100% isolation from the input AC line
  • Full UL 60601-1 medical-grade listing with hospital-grade plug and outlet receptacles for the protection of sensitive electronic equipment in patient-care areas
  • Reduces cumulative leakage current of the Isolator and connected equipment to levels less than 100 μA
  • Floating AC output prevents noise coupling from noisy hospital ground circuits
  • Inexpensive alternative to dedicated circuits and site electrical upgrades
  • Removes EMI/RFI noise, utility switching transients, load-generated harmonics and ground loops
  • Transformer filtering offers continuous common-mode noise rejection with no wearable parts
  • Reduces 6000V IEEE587 Cat A & B ring wave and combination wave test surges to only 0.5V common mode
  • Includes 2 NEMA 5-15R hospital-grade output receptacles, 10-ft. (3.05 m) power cord, hospital-grade input plug, circuit breaker overload protection, lighted power switch and rugged all-metal unit housing
  • Ships ready for upright tower placement in any industrial, medical, office or network environment

Package Includes

  • IS250HG Isolation Transformer
  • Instruction manual with warranty information
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332116208
Efficiency96%
Let-through Voltage (Combination Wave)L-N: 250V L-G: 250V N-G: 0.5V
Let-through Voltage (Ring Wave)L-N: 20V L-G: 20V N-G: 0.5V
Nominal Voltage / Frequency120V / 60Hz
VA / Watt Capacity250
Transformer TypeMedical Grade, Low Impedance transformer-based line isolation transformer
INPUT
Input Plug TypeNEMA 5-15P-HG
Total Harmonic Distortion  Less than 1%
Input Cord Length (ft.)10
OUTPUT
Output Receptacles(2) 5-15R-HG
Output Amp Capacity2.1
ISOLATION
Leakage Current  Less than 100 microamps
SURGE / NOISE SUPPRESSION
Noise Suppression Rating35-65 dB
PHYSICAL
Cooling MethodConvection
Form Factors SupportedTower
Shipping Dimensions (hwd / in.)7.00 x 6.90 x 10.30
Shipping Weight (lbs.)14.50
Unit Dimensions (hwd / in.)4.500 x 4.750 x 7.750
FEATURES & SPECIFICATIONS
Over Current Protection  2.5A circuit breaker
STANDARDS & COMPLIANCE
Product CertificationsUL 60601-1
Product ComplianceRoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management
WEXT2C Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3C Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.