Isolator Series 120V 1800W UL 60601-1 Medical-Grade Isolation Transformer with 6 Hospital-Grade Outlets
Model Number: IS1800HG
- Complete line isolation and noise filtering
- Hospital-grade plug and receptacles
- Lowers cumulative leakage current of connected equipment to under 100 μA
- Floating AC output prevents noise coupling
- TAA-compliant
- 2-year limited warranty
Overview
Features
- Offers line isolation and continuous noise filtering
- Internal low-impedance isolation transformer with Faraday shield offers 100% isolation from the input AC line
- Full UL 60601-1 medical-grade listing with hospital-grade plug and outlet receptacles for the protection of sensitive electronic equipment in patient-care areas
- Reduces cumulative leakage current of the Isolator and connected equipment to levels less than 100 μA
- Floating AC output prevents noise coupling from noisy hospital ground circuits and meets agency requirements
- Inexpensive alternative to dedicated circuits and site electrical upgrades
- Removes EMI/RFI noise, utility switching transients, load-generated harmonics and ground loops
- Transformer filtering offers continuous common-mode noise rejection with no wearable parts
- Reduces 6000V IEEE587 Cat A & B ring wave and combination wave test surges to only 0.5V common mode
- Includes 6 widely spaced NEMA 5-20R hospital-grade output receptacles, hospital-grade input plug, circuit breaker overload protection, lighted power switch and rugged all-metal unit housing
- 10 ft. power cord with NEMA 5-20P-HG input plug; NEMA 5-15P-HG plug included for compatibility with common 15A wall outlets
- Ships ready for upright tower placement in any industrial, medical, office or network environment
Package Includes
- IS1800HG Isolation Transformer
- NEMA5-15P replacement plug
- User manual with warranty information
Specifications
OVERVIEW
UPC Code | 037332116222 |
Efficiency | 96% |
Let-through Voltage (Combination Wave) | L-N: 250V L-G: 250V N-G: 0.5V |
Let-through Voltage (Ring Wave) | L-N: 20V L-G: 20V N-G: 0.5V |
Nominal Voltage / Frequency | 120V / 60Hz |
Over Current Protection | 1x thermal, 2 pole, 10 amp |
Total Harmonic Distortion | Less than 1% |
VA / Watt Capacity | 1800 |
Transformer Type | Hospital Grade, low impedance transformer-based line isolation transformer |
OUTPUT
Output Receptacles | (6) 5-20R-HG |
Output Amp Capacity | 15 |
INPUT
Input Plug Type | NEMA 5-20P-HG |
Input Cord Length (ft.) | 10 |
SURGE / NOISE SUPPRESSION
Noise Suppression Rating | 35-65 DB |
ISOLATION
Leakage Current | Less than 100 microamps |
PHYSICAL
Cooling Method | Convection |
Form Factors Supported | Tower |
Shipping Dimensions (hwd / in.) | 13.70 x 9.70 x 12.90 |
Shipping Weight (lbs.) | 59.10 |
Unit Dimensions (hwd / in.) | 7.75 x 8.25 x 12.25 |
CERTIFICATIONS
Certifications | Tested to UL60601-1 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Resources & Downloads
Documentation
Product Literature
Case Studies
Product Videos
- Tripp Lite Healthcare Solutions
https://www.tripplite.com/video/tripp-lite-healthcare-solutions/150359
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.