Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Isolator Series 120V 500W UL 60601-1 Medical-Grade Isolation Transformer with 4 Hospital-Grade Outlets

Model Number: IS500HG


  • Complete line isolation & noise filtering
  • Hospital-grade plug and receptacles
  • Lowers cumulative leakage current of connected equipment to under 100 μA
  • Floating AC output prevents noise coupling
  • TAA-compliant
  • 2-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

Isolator Series UL 60601-1 Listed Medical-Grade Isolation Transformers offer line isolation and continuous noise filtering. An internal low-impedance isolation transformer component offers 100% isolation from the input AC line. Full UL 60601-1 medical-grade listing with hospital-grade plug and outlet receptacles makes Isolator medical-grade transformers ideal for protecting sensitive electronic equipment in patient-care areas. Faraday shield reduces the cumulative leakage current of the Isolator and connected equipment to levels less than 100 microamps. Removes EMI/RFI noise, utility switching transients and harmonics generated by other on-site loads. Reduces impact of utility- or lightning-related surge conditions. Transformer filtering provides continuous common-mode noise rejection with no wearable parts. Reduces 6000V IEEE587 Category A & B ring wave and combination wave test surges to only 0.5V common mode. Includes four widely spaced NEMA 5-15R hospital-grade output receptacles, 10-foot power cord, hospital-grade input plug, circuit breaker overload protection, lighted power switch and rugged all-metal housing. Ships ready for placement in any industrial, medical, office or network environment. PLUG/OUTLETS: Input - NEMA 5-15P Hospital Grade; Output - 4 NEMA 5-15R Hospital Grade ELECTRICAL: 120V AC, 60 Hz, 4.2A (requires NEMA 5-15R wall receptacle).

Features

  • Offers line isolation and continuous noise filtering
  • Internal low-impedance isolation transformer with Faraday shield offers 100% isolation from the input AC line
  • Full UL 60601-1 medical-grade listing with hospital-grade plug and outlet receptacles for the protection of sensitive electronic equipment in patient-care areas
  • Reduces cumulative leakage current of the Isolator and connected equipment to levels less than 100 μA
  • Floating AC output prevents noise coupling from noisy hospital ground circuits
  • Inexpensive alternative to dedicated circuits and site electrical upgrades
  • Removes EMI/RFI noise, utility switching transients, load-generated harmonics and ground loops
  • Transformer filtering offers continuous common-mode noise rejection with no wearable parts
  • Reduces 6000V IEEE587 Cat A & B ring wave and combination wave test surges to only 0.5V common mode
  • Includes 4 widely spaced NEMA 5-15R hospital-grade output receptacles, 10 ft. power cord, hospital-grade input plug, circuit breaker overload protection, lighted power switch and rugged all-metal unit housing
  • Ships ready for upright tower placement in any industrial, medical, office or network environment

Package Includes

  • IS500HG Isolation Transformer
  • Instruction manual with warranty information
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332115898
Efficiency96%
Let-through Voltage (Combination Wave)L-N: 250V L-G: 250V N-G: 0.5V
Let-through Voltage (Ring Wave)L-N: 20V L-G: 20V N-G: 0.5V
Nominal Voltage / Frequency120 /60Hz
Over Current Protection  1 X THERMAL, 2 POLE, ROCKER
Total Harmonic Distortion  Less than 1%
VA / Watt Capacity500
Transformer TypeMedical-grade, low impedance transformer-based line isolation transformer
OUTPUT
Output Receptacles(4) 5-15R-HG
Output Amp Capacity4.2
INPUT
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)10
SURGE / NOISE SUPPRESSION
Noise Suppression Rating35-65 DB
ISOLATION
Leakage Current  Less than 100 microamps
PHYSICAL
Cooling MethodConvection
Form Factors SupportedTower
Shipping Dimensions (hwd / in.)8.50 x 9.00 x 11.50
Shipping Weight (lbs.)23.20
Unit Dimensions (hwd / in.)5.75 x 6.25 x 9.25
CERTIFICATIONS
CertificationsTested to UL60601-1
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.